Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: CM-PVS.41S

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

CM-PVS.41S

General Information

  • Extended Product Type:
    CM-PVS.41S
  • Product ID:
    1SVR730794R3300
  • EAN:
    4016779851848
  • Catalog Description:
    CM-PVS.41S Three-phase monitoring relay 2c/o, 0,0.1-30s, L1-L2-L3=3x300-500VAC
  • Long Description:
    The CM-PVS.41S relay is from the CM three-phase monitors range. This relay operates with a rated control supply voltage / three-phase measuring voltage of 300-500 V AC and has a 2 c/o output with contacts rated at 250 V / 4 A. The CM-PVS.41S monitors the phase parameters over/undervoltage and phase failure. The corresponding threshold values are adjustable. Phase sequence monitoring as well as an ON or OFF tripping delay are selectable. The tripping delay is adjustable over a range of instantaneous to 30 s (0, 0.1-30 s). A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers screw connection technology with double-chamber cage connection terminals.

Ordering

  • EAN:
    4016779851848
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900

Popular Downloads

Dimensions

  • Product Net Width:
    22.5 mm
  • Product Net Height:
    85.6 mm
  • Product Net Depth / Length:
    103.7 mm
  • Product Net Weight:
    0.139 kg

Technical

  • Function:
    Phase failure detection
    Phase sequence monitoring
    Over- and undervoltage monitoring
  • Measuring Range:
    (L-L) 300 ... 500 V AC
  • Time Range:
    200 ms start-up delay
    0 s or 0.1 ... 30 s tripping delay (ON or OFF)
  • Rated Control Supply Voltage (Us):
    (L-L) 300 ... 500 V AC
  • Rated Frequency (f):
    Supply Circuit 50/60 Hz
  • Output:
    2 c/o (SPDT) contacts
  • Terminal Type:
    Screw Terminals
  • Rated Operational Current AC-12 (Ie):
    (230 V) 4 A
  • Rated Operational Current AC-15 (Ie):
    (230 V) 3 A
  • Rated Operational Current DC-12 (Ie):
    (24 V) 4 A
  • Rated Operational Current DC-13 (Ie):
    (24 V) 2 A
  • Minimum Switching Capacity:
    24 V
    10 mA
  • Rated Impulse Withstand Voltage (Uimp):
    Input Circuit 6 kV
    Output Circuit 4 kV
  • Rated Insulation Voltage (Ui):
    Input Circuit / Output Circuit 600 V
    Output Circuit 1 / Output Circuit 2 300 V
  • Degree of Protection:
    Housing IP50
    Terminals IP20
  • Overvoltage Category:
    III
  • Pollution Degree:
    3
  • Short-Circuit Protective Devices:
    Output Circuit NC - F Type Fuses 6 A
    Output Circuit NO - F Type Fuses 10 A
  • Electrical Durability:
    AC-12 100000 cycle
  • Mechanical Durability:
    30000000 cycle
  • Connecting Capacity:
    Flexible with Ferrule 1x 0.5 ... 2.5 mm²
    Flexible with Ferrule 2x 0.5 ... 1.5 mm²
    Flexible with Insulated Ferrule 1x 0.5 ... 2.5 mm²
    Flexible with Insulated Ferrule 2x 0.5 ... 1.5 mm²
    Flexible 1x 0.5 ... 2.5 mm²
    Flexible 2x 0.5 ... 1.5 mm²
    Rigid 1x 0.5 ... 4 mm²
    Rigid 2x 0.5 ... 2.5 mm²
  • Tightening Torque:
    0.6 ... 0.8 N·m
  • Wire Stripping Length:
    8 mm
  • Recommended Screw Driver:
    0.8 x 4
    4.5
    Pozidriv 1
  • Mounting Position:
    1 ... 6
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
  • Standards:
    CAN/CSA C22.2 No.14
    IEC/EN 63000
    IEC/EN 60255-27
    IEC/EN 61000-6-2
    IEC/EN 61000-6-3
    UL 508

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Output Circuit 300 V AC
  • Contact Rating UL/CSA:
    B300
  • Connecting Capacity UL/CSA:
    Flexible 1x 18-14 AWG
    Flexible 2x 18-16 AWG
    Rigid 1x 20-12 AWG
    Rigid 2x 20-14 AWG
  • Tightening Torque UL/CSA:
    7.08 in·lb
  • Pilot Duty UL/CSA:
    B300
  • Flammability According to UL94:
    V-0

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +60 °C
    Storage -40 ... +85 °C
  • Maximum Operating Altitude Permissible:
    Without Derating 2000 m

Material Compliance

Circular Value

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    97 mm
  • Package Level 1 Depth / Length:
    30 mm
  • Package Level 1 Height:
    109 mm
  • Package Level 1 Gross Weight:
    0.164 kg
  • Package Level 1 EAN:
    4016779851848

Classifications

  • Object Classification Code:
    B
  • ETIM 7:
    EC001441 - Phase monitoring relay
  • ETIM 8:
    EC001441 - Phase monitoring relay
  • ETIM 9:
    EC001441 - Phase monitoring relay
  • eClass:
    V11.0 : 27371803
  • UNSPSC:
    39122332
  • E-Number (Finland):
    2712294
  • E-Number (Sweden):
    3860584
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links