You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CT-MFS.21P

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

CT-MFS.21P

General Information

  • Extended Product Type:
    CT-MFS.21P
  • Product ID:
    1SVR740010R0200
  • EAN:
    4016779851572
  • Catalog Description:
    CT-MFS.21P Time relay, multifunction 2c/o, 24-240VAC/DC
  • Long Description:
    The CT-MFS.21P is a multifunction electronic time relay from the CT-S timer range. It provides 10 timing functions with 10 time ranges from 0.05 s to 300 h. This time relay operates with a rated control supply voltage of 24 - 240 V AC / DC and has a 2 c/o (SPDT) output with contacts rated at 250 V / 4 A. Two control inputs work with volt-free (floating) triggering.The CT-MFS.21P offers the possibility of connecting a remote potentiometer for the fine adjustment of the time delay. The second of the c/o contacts can be selected as an instantaneous contact. A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers maintenance free Easy Connect Technology with push-in terminals.

Ordering

  • EAN:
    4016779851572
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900

Popular Downloads

Dimensions

  • Product Net Width:
    22.5 mm
  • Product Net Height:
    85.6 mm
  • Product Net Depth / Length:
    103.7 mm
  • Product Net Weight:
    0.133 kg

Technical

  • Function:
    Remote potentiometer connection
  • Timer Relay Type:
    Impulse OFF
    Impulse ON
    OFF-Delay
    ON-Delay
    Star-Delta
  • Time Range:
    0.05 s ... 300 h
  • Rated Control Supply Voltage (Us):
    24 ... 240 V AC/DC
  • Rated Operational Voltage:
    Auxiliary Circuit 250 V
  • Rated Frequency (f):
    DC
    50 Hz
    60 Hz
  • Output:
    2 c/o (SPDT) contacts
  • Terminal Type:
    Screwless Terminals
  • Rated Operational Current AC-12 (Ie):
    (230 V) 4 A
  • Rated Operational Current AC-15 (Ie):
    (230 V) 3 A
  • Rated Operational Current DC-12 (Ie):
    (24 V) 4 A
  • Rated Operational Current DC-13 (Ie):
    (24 V) 2 A
  • Minimum Switching Capacity:
    12 V
    10 mA
  • Rated Impulse Withstand Voltage (Uimp):
    Input Circuit 4 kV
    Output Circuit 1 / Output Circuit 2 4 kV
  • Rated Insulation Voltage (Ui):
    Input Circuit / Output Circuit 500 V
    Output Circuit 1 / Output Circuit 2 300 V
  • Degree of Protection:
    Housing IP50
    Terminals IP20
  • Overvoltage Category:
    III
  • Pollution Degree:
    3
  • Short-Circuit Protective Devices:
    Output Circuit NC - F Type Fuses 6 A
    Output Circuit NO - F Type Fuses 10 A
  • Electrical Durability:
    AC-12 100000 cycle
  • Mechanical Durability:
    30000000 cycle
  • Connecting Capacity:
    Flexible with Ferrule 2x 0.5 ... 1.5 mm²
    Flexible with Insulated Ferrule 2x 0.5 ... 1.5 mm²
    Flexible 2x 0.5 ... 1.5 mm²
    Rigid 2x 0.5 ... 1.5 mm²
  • Wire Stripping Length:
    8 mm
  • Mounting Position:
    1 ... 6
  • Mounting on DIN Rail:
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
  • Standards:
    CAN/CSA C22.2 No.14
    IEC/EN 63000
    IEC/EN 61812-1
    UL 508

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Output Circuit 300 V AC
  • Contact Rating UL/CSA:
    B300
  • Connecting Capacity UL/CSA:
    Flexible 2x 18-16 AWG
    Rigid 2x 20-16 AWG
  • Pilot Duty UL/CSA:
    B300
  • Flammability According to UL94:
    V-0

Environmental

  • Ambient Air Temperature:
    Operation -40 ... +60 °C
    Storage -40 ... +85 °C
  • Maximum Operating Altitude Permissible:
    Without Derating 2000 m
  • REACH Declaration:
    1SVD981001-4501
  • RoHS Information:
    1SVD981008
  • RoHS Status:
    Following EU Directive 2011/65/EU

Circular Value

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    97 mm
  • Package Level 1 Depth / Length:
    30 mm
  • Package Level 1 Height:
    109 mm
  • Package Level 1 Gross Weight:
    0.156 kg
  • Package Level 1 EAN:
    4016779851572

Classifications

  • Object Classification Code:
    K
  • ETIM 7:
    EC001439 - Timer relay
  • ETIM 8:
    EC001439 - Timer relay
  • ETIM 9:
    EC001439 - Timer relay
  • eClass:
    V11.0 : 27371605
  • UNSPSC:
    39122329
  • E-Number (Finland):
    2712213
  • E-Number (Sweden):
    4033125
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links