You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CM-MSS.11P

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

CM-MSS.11P

General Information

  • Extended Product Type:
    CM-MSS.11P
  • Product ID:
    1SVR740720R1400
  • EAN:
    4013614496523
  • Catalog Description:
    CM-MSS.11P Therm. motor protec. relay 1n/o+1n/c, 24-240VAC/DC
  • Long Description:
    The CM-MSS.11P belongs to the CM-MSS thermistor motor protection relay range. It operates with a rated control supply voltage of 24 - 240 V AC / DC and has a 1 n/c + 1 n/o (SPDT) output with contacts rated at 250 V / 4 A. It features one sensor circuit to monitor PTC temperature sensors and works according to the closed-circuit principle. The sensor circuit of the CM-MSS.11P is interrupted-wire monitored and the relay will be reset automatically after the failure has been removed. This protection relay is certified according to the ATEX directive 94/9/EC. A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers maintenance free Easy Connect Technology with push-in terminals.

Ordering

  • EAN:
    4013614496523
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900

Popular Downloads

Dimensions

  • Product Net Width:
    22.5 mm
  • Product Net Height:
    85.6 mm
  • Product Net Depth / Length:
    103.7 mm
  • Product Net Weight:
    0.119 kg

Technical

  • Function:
    1 sensor circuit
    Non-volatile fault storage
    Dynamic interrupted wire detection
    Auto reset
    ATEX approved
  • Rated Control Supply Voltage (Us):
    24 ... 240 V AC/DC
  • Rated Operational Voltage:
    Auxiliary Circuit 250 V AC
  • Rated Frequency (f):
    Supply Circuit 15 ... 400 Hz
  • Output:
    1 n/o + 1 n/c contact
  • Terminal Type:
    Screwless Terminals
  • Rated Operational Current AC-12 (Ie):
    (230 V) 4 A
  • Rated Operational Current AC-15 (Ie):
    (230 V) 3 A
  • Rated Operational Current DC-12 (Ie):
    (24 V) 4 A
  • Rated Operational Current DC-13 (Ie):
    (24 V) 2 A
  • Minimum Switching Capacity:
    24 V
    10 mA
  • Rated Impulse Withstand Voltage (Uimp):
    Output Circuit 1 / Output Circuit 2 4 kV
    Output Circuit 4 kV
  • Rated Insulation Voltage (Ui):
    Measuring Circuit / Output Circuit 300 V
    Output Circuit 1 / Output Circuit 2 300 V
    Supply Circuit / Measuring Circuit 300 V
    Supply Circuit / Output Circuit 300 V
  • Degree of Protection:
    Housing IP50
    Terminals IP20
  • Overvoltage Category:
    III
  • Pollution Degree:
    3
  • Short-Circuit Protective Devices:
    Output Circuit NC - F Type Fuses 10 A
    Output Circuit NO - F Type Fuses 10 A
  • Electrical Durability:
    AC-12 100000 cycle
  • Mechanical Durability:
    30000000 cycle
  • Connecting Capacity:
    Flexible 2x 0.5 ... 1.5 mm²
    Rigid 2x 0.5 ... 1.5 mm²
  • Tightening Torque:
    Auxiliary Circuit 1 ... 1.2 N·m
    Main Circuit 2.5 ... 2.7 N·m
  • Wire Stripping Length:
    8 mm
    Auxiliary Circuit 9 mm
    Main Circuit 12 mm
  • Mounting Position:
    1 ... 6
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
  • Standards:
    CAN/CSA C22.2 No.14
    EN 50495
    IEC/EN 63000
    IEC/EN 60079-7
    IEC/EN 60947-5-1
    IEC/EN 60947-8
    UL 508

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Output Circuit 300 V AC
  • Contact Rating UL/CSA:
    (NC:) Q600
    (NO:) Q600
    (NC:) B600
    (NO:) D300
    B300
  • Connecting Capacity UL/CSA:
    Flexible 2x 18-16 AWG
    Rigid 2x 20-16 AWG
  • Connecting Capacity Main Circuit UL/CSA:
    Flexible 1/2x 14-6 AWG
  • Connecting Capacity Auxiliary Circuit UL/CSA:
    Flexible 1/2x 18-12 AWG
  • Pilot Duty UL/CSA:
    B300
    NC B600
    NC Q600
    NO D300
    NO Q600
  • Flammability According to UL94:
    V-0

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +60 °C
    Storage -40 ... +85 °C
  • Maximum Operating Altitude Permissible:
    Without Derating 2000 m
  • REACH Declaration:
    1SVD981001-4501
  • RoHS Information:
    1SVD981007
  • RoHS Status:
    Following EU Directive 2011/65/EU

Circular Value

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    97 mm
  • Package Level 1 Depth / Length:
    30 mm
  • Package Level 1 Height:
    109 mm
  • Package Level 1 Gross Weight:
    0.146 kg
  • Package Level 1 EAN:
    4013614496523

Classifications

  • Object Classification Code:
    B
  • ETIM 7:
    EC002568 - Relay for thermistor protection (PTC)
  • ETIM 8:
    EC002568 - Relay for thermistor protection (PTC)
  • ETIM 9:
    EC002568 - Relay for thermistor protection (PTC)
  • eClass:
    V11.0 : 27371503
  • UNSPSC:
    39122331
  • E-Number (Finland):
    2712393
  • E-Number (Sweden):
    3860711
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links