Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CM-EFS.2P

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

CM-EFS.2P

General Information

  • Extended Product Type:
    CM-EFS.2P
  • Product ID:
    1SVR740750R0400
  • EAN:
    4016779876513
  • Catalog Description:
    CM-EFS.2P Voltage monitoring relay 2c/o, B-C=3-600VRMS, 24-240VAC/DC
  • Long Description:
    The CM-EFS.2P is a single-functional voltage monitoring relay from the CM single-phase monitors range. This monitoring relay operates with a rated control supply voltage of 24 - 240 V AC / DC and has a 2 c/o (SPDT) output with contacts rated at 250 V / 4 A. It provides a RMS measuring principle for DC and AC voltages with 4 measuring ranges: 3-30 V, 6-60 V, 30-300 V and 60-600 V. The CM-EFS.2P offers window (over- and undervoltage) monitoring as well as selection of ON- or OFF-delay, open- or closed-circuit operating principle, with or without latching function. The output contacts can be configured as 1x2 c/o (SPDT) (common signal) or 2x1 c/o (SPDT) (separate signal for minimum and maximum thresholds) operation. The hysteresis is fixed at 5 % of the threshold value. The tripping delay and the start-up delay are adjustable over a range of instantaneous to 30 s (0, 0.1-30 s). A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers maintenance free Easy Connect Technology with push-in terminals.

Ordering

  • EAN:
    4016779876513
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900

Popular Downloads

Dimensions

  • Product Net Width:
    22.5 mm
  • Product Net Depth / Length:
    103.7 mm
  • Product Net Height:
    85.6 mm
  • Product Net Weight:
    0.146 kg

Technical

  • Function:
    Over- and undervoltage monitoring
  • Measuring Range:
    3 ... 30 V
    6 ... 60 V
    30 ... 300 V
    60 ... 600 V
  • Rated Control Supply Voltage (Us):
    24 ... 240 V AC/DC
  • Output:
    2 x 1 c/o or 1 x 2 c/o contacts; operating principle selectable
  • Time Range:
    0 s or 0.1 ... 30 s tripping delay (ON or OFF)
  • Terminal Type:
    Screwless Terminals
  • Rated Operational Current AC-12 (Ie):
    (230 V) 4 A
  • Rated Operational Current AC-15 (Ie):
    (230 V) 3 A
  • Rated Operational Current DC-12 (Ie):
    (24 V) 4 A
  • Rated Operational Current DC-13 (Ie):
    (24 V) 2 A
  • Minimum Switching Capacity:
    24 V
    10 mA
  • Rated Insulation Voltage (Ui):
    Measuring Circuit / Output Circuit 600 V
    Output Circuit 1 / Output Circuit 2 250 V
    Supply Circuit / Measuring Circuit 600 V
    Supply Circuit / Output Circuit 250 V
  • Rated Impulse Withstand Voltage (Uimp):
    Measuring Circuit / Output Circuit 6 kV
    Output Circuit 1 / Output Circuit 2 4 kV
    Supply Circuit / Measuring Circuit 6 kV
    Supply Circuit / Output Circuit 4 kV
  • Degree of Protection:
    Housing IP50
    Terminals IP20
  • Overvoltage Category:
    III
  • Pollution Degree:
    3
  • Short-Circuit Protective Devices:
    Output Circuit NC - F Type Fuses 6 A
    Output Circuit NO - F Type Fuses 10 A
  • Electrical Durability:
    AC-12 100000 cycle
  • Mechanical Durability:
    30000000 cycle
  • Connecting Capacity:
    Flexible with Ferrule 2x 0.5 ... 1.5 mm²
    Flexible with Insulated Ferrule 2x 0.5 ... 1.5 mm²
    Flexible 2x 0.5 ... 1.5 mm²
    Rigid 2x 0.5 ... 1.5 mm²
  • Wire Stripping Length:
    8 mm
  • Mounting Position:
    1 ... 6
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
  • Standards:
    CAN/CSA C22.2 No.14
    IEC/EN 63000
    IEC/EN 60255-27
    IEC/EN 61000-6-2
    IEC/EN 61000-6-3
    UL 508

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Output Circuit 300 V AC
  • Contact Rating UL/CSA:
    B300
  • Connecting Capacity UL/CSA:
    Flexible 2x 18-16 AWG
    Rigid 2x 20-16 AWG

Environmental

  • Ambient Air Temperature:
    Operation -20 ... +60 °C
    Storage -40 ... +85 °C
  • Maximum Operating Altitude Permissible:
    Without Derating 2000 m
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    97 mm
  • Package Level 1 Height:
    109 mm
  • Package Level 1 Depth / Length:
    30 mm
  • Package Level 1 Gross Weight:
    0.168 kg
  • Package Level 1 EAN:
    4016779876513

Classifications

  • Object Classification Code:
    B
  • ETIM 4:
    EC001438 - Voltage monitoring relay
  • ETIM 5:
    EC001438 - Voltage monitoring relay
  • ETIM 6:
    EC001438 - Voltage monitoring relay
  • ETIM 7:
    EC001438 - Voltage monitoring relay
  • ETIM 8:
    EC001438 - Voltage monitoring relay
  • eClass:
    V11.0 : 27371801
  • UNSPSC:
    39121514
  • E-Number (Finland):
    2712239
  • E-Number (Sweden):
    3860639
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds