You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: COV.12

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

COV.12

General Information

  • Extended Product Type:
    COV.12
  • Product ID:
    1SVR750005R0100
  • EAN:
    4016779876773
  • Catalog Description:
    COV.12 Sealable transparent cover 45 mm
  • Long Description:
    The COV.12 is a sealable transparent cover for CM measuring and monitoring relays. The cover is suitable for devices with a width of 45 mm.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    39269097
  • Product Main Type:
    COV

Popular Downloads

Dimensions

  • Product Net Width:
    45 mm
  • Product Net Depth / Length:
    7.6 mm
  • Product Net Height:
    68 mm
  • Product Net Weight:
    0.007 kg

Technical

  • Suitable For:
    CM-IWN
    CM-TCN
    CM-MPN.72S
    CM-MPN.72P
    CM-MPN.62S
    CM-MPN.62P
    CM-MPN.52S
    CM-MPN.52P
  • Suitable for Product Class:
    Insulation Monitors
    Temperature Monitors
    Three Phase Monitors

Environmental

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • RoHS Information:
    1SVD981081-00
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    Product Not in WEEE Scope

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    8 mm
  • Package Level 1 Depth / Length:
    69 mm
  • Package Level 1 Height:
    46 mm
  • Package Level 1 Gross Weight:
    0.009 kg
  • Package Level 1 EAN:
    4016779876773

Classifications

  • eClass:
    V11.0 : 27371392
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • IDEA Granular Category Code (IGCC):
    5367 >> Control relay
  • UNSPSC:
    39122331
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links