Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CM-TCN.012P

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

CM-TCN.012P

General Information

  • Extended Product Type:
    CM-TCN.012P
  • Product ID:
    1SVR760740R0120
  • EAN:
    4013614552663
  • Catalog Description:
    CM-TCN.012P Temp. monitoring relays LCD+NFC+RTU, -200..+850°C, 24-240VAC/DC
  • Long Description:
    The CM-TCN.012P is an innovative temperature monitoring relay from the CM temperature monitors range. This monitoring relay operates with a rated control supply voltage of 24 - 240 V AC / DC and has a 3 c/o (SPDT) output with contacts rated at 250 V / 4 A. The CM-TCN.012P is able to measure temperatures with up to three sensor circuits using different type of sensors PT100, PT1000, PTC or NTC and it has embedded Modbus RTU communication interface. The LCD at the front of the relay shows the currently measured values and maintenance data. The CM-TCN.012P can be configured exactly as you need either via a black-lit LCD or smartphone app. Parametrization and configuration are just one touch away with the ABB EPiC app – even in a non-powered state – reducing installation time by 80%. The device offers maintenance free Easy Connect Technology with push-in terminals.

Ordering

  • EAN:
    4013614552663
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900

Popular Downloads

Dimensions

  • Product Net Width:
    45 mm
  • Product Net Depth / Length:
    103.7 mm
  • Product Net Height:
    85.6 mm
  • Product Net Weight:
    0.27 kg

Technical

  • Function:
    Overtemperature monitoring
    Undertemperature monitoring
    Over- and undertemperature monitoring
  • Measuring Range:
    -200 ... +850 °C
  • Sensor Type:
    PT100; PT1000; PTC; NTC; bimetal switch
  • Rated Control Supply Voltage (Us):
    24 ... 240 V AC/DC
  • Rated Frequency (f):
    Supply Circuit 50 Hz
    Supply Circuit 60 Hz
    Supply Circuit DC Hz
  • Output:
    3 x 1 c/o contacts, configurable
  • Terminal Type:
    Screwless Terminals
  • Rated Operational Current AC-12 (Ie):
    (230 V) 4 A
  • Rated Operational Current AC-15 (Ie):
    (230 V) 3 A
  • Rated Operational Current DC-12 (Ie):
    (24 V) 4 A
  • Rated Operational Current DC-13 (Ie):
    (24 V) 2 A
  • Minimum Switching Capacity:
    12 V
    100 mA
  • Rated Impulse Withstand Voltage (Uimp):
    Measuring Circuit / Output Circuit 6 kV
    Output Circuit 1 / Output Circuit 2 4 kV
    Supply Circuit / Measuring Circuit 6 kV
    Supply Circuit / Output Circuit 6 kV
  • Rated Insulation Voltage (Ui):
    Measuring Circuit / Output Circuit 600 V
    Output Circuit 1 / Output Circuit 2 300 V
    Supply Circuit / Measuring Circuit 600 V
    Supply Circuit / Output Circuit 600 V
  • Degree of Protection:
    Housing IP50
    Terminals IP20
  • Overvoltage Category:
    III
  • Pollution Degree:
    2
  • Short-Circuit Protective Devices:
    Output Circuit NC - F Type Fuses 6 A
    Output Circuit NO - F Type Fuses 10 A
  • Electrical Durability:
    AC-12 100000 cycle
  • Mechanical Durability:
    30000000 cycle
  • Connecting Capacity:
    Flexible with Ferrule 2x 0.5 ... 1.5 mm²
    Flexible with Insulated Ferrule 2x 0.5 ... 1.5 mm²
    Flexible 2x 0.5 ... 1.5 mm²
    Rigid 2x 0.5 ... 1.5 mm²
  • Wire Stripping Length:
    8 mm
  • Mounting Position:
    1 ... 6
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Output Circuit 300 V AC
  • Contact Rating UL/CSA:
    B300
  • Connecting Capacity UL/CSA:
    Flexible 2x 18-16 AWG
    Rigid 2x 20-16 AWG

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +60 °C
    Storage -40 ... +85 °C
  • Maximum Operating Altitude Permissible:
    Without Derating 2000 m
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    97 mm
  • Package Level 1 Height:
    109 mm
  • Package Level 1 Depth / Length:
    52.5 mm
  • Package Level 1 Gross Weight:
    0.299 kg
  • Package Level 1 EAN:
    4013614552663

Classifications

  • Object Classification Code:
    B
  • ETIM 5:
    EC001446 - Temperature monitoring relay
  • ETIM 6:
    EC001446 - Temperature monitoring relay
  • ETIM 7:
    EC001446 - Temperature monitoring relay
  • ETIM 8:
    EC001446 - Temperature monitoring relay
  • eClass:
    V11.0 : 27371810
  • UNSPSC:
    39122331
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds