You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: BEW402212

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

BEW402212

General Information

  • Extended Product Type:
    BEW402212
  • Product ID:
    1SZR004002A2204
  • EAN:
    3800500733203
  • Catalog Description:
    BEW402212 Consumer Unit (with terminal bars)
  • Long Description:
    basic E Surface Mounted Transparent Grey Door 12 Module

Dimensions

  • Product Net Width:
    300 mm
  • Product Net Height:
    220 mm
  • Product Net Depth / Length:
    102 mm
  • Product Net Weight:
    0.91 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    300.000 mm
  • Package Level 1 Height:
    220.000 mm
  • Package Level 1 Depth / Length:
    102.000 mm
  • Package Level 1 Gross Weight:
    0.92 kg
  • Package Level 1 EAN:
    3800500733203
  • Package Level 2 Units:
    17 piece
  • Package Level 2 Width:
    760.000 mm
  • Package Level 2 Height:
    335.000 mm
  • Package Level 2 Depth / Length:
    570.000 mm
  • Package Level 2 Gross Weight:
    17.68 kg
  • Package Level 2 EAN:
    3800161600197
  • Package Level 3 Units:
    136 piece
  • Package Level 3 Width:
    1200 mm
  • Package Level 3 Height:
    800 mm
  • Package Level 3 Depth / Length:
    1600 mm
  • Package Level 3 Gross Weight:
    161 kg
  • Package Level 3 EAN:
    3800500733203

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000
  • Country of Origin:
    Bulgaria (BG)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000214 - Small distribution board
  • ETIM 8:
    EC000214 - Small distribution board
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27142409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links