Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TK504

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TK504

General Information

  • Extended Product Type:
    TK504
  • Product ID:
    1TNE968901R2100
  • ABB Type Designation:
    TK504
  • EAN:
    6943747170114
  • Catalog Description:
    TK504:AC500 PLC,Progr.Cable
  • Long Description:
    TK504:AC500 PLC,Progr.Cable,terminal block / USB, length 3m

Where Used (as part of "kit")

Identifier Description Type
1SAP181900R0001
Kit

Additional Information

  • ABB Type Designation:
    TK504
  • Ambient Air Temperature:
    Operation 0 ... +60 °C
    Storage -40 ... +70 °C
  • CN8:
    85389099
  • Connection Type:
    Connector
  • Country of Origin:
    China (CN)
    Germany (DE)
  • Customs Tariff Number:
    85389099
  • Degree of Protection:
    IP20
  • EAN:
    6943747170114
  • EPLAN Catalog Tree:
    Electrical engineering / PLC / General
  • ETIM 7:
    EC000237 - PLC connection cable
  • ETIM 8:
    EC000237 - PLC connection cable
  • Function:
    PLC - PC
  • Gross Weight:
    0.168 kg
  • Invoice Description:
    TK504:AC500 PLC,Progr.Cable
  • Made To Order:
    No
  • Maximum Operating Altitude Permissible:
    2000 m
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Product Main Type:
    TK504
  • Product Name:
    Distributed Automation PLCs
  • Product Net Depth / Length:
    40 mm
  • Product Net Height:
    250 mm
  • Product Net Length:
    40 mm
  • Product Net Weight:
    0.154 kg
  • Product Net Width:
    150 mm
  • Product Type:
    PLC-AC500-eCo
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    TK504:AC500 PLC,Progr.Cable
  • Stocked At (Warehouses):
    Menden, Germany
    Singapore, Singapore
    Hangzhou, China
  • UNSPSC:
    32151703
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    27-24-22-92
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds