Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ZLS970

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ZLS970

General Information

  • Extended Product Type:
    ZLS970
  • Product ID:
    2CCA180551R0001
  • EAN:
    7612271444563
  • Catalog Description:
    ZLS970 Universal aladapter
  • Long Description:
    Universaladapter single pole max. 32A L1-L2-L3 top feed ABB SMISSLINE Product

Technical

  • Standards:
    IEC/EN 61439-6
  • Product Name:
    DIN Adapter
  • Rated Operational Voltage:
    690/1000 V AC/DC
  • Rated Current (In):
    32 A
  • Number of DIN Rails for Mounting:
    1

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    18 mm
  • Product Net Height:
    87 mm
  • Product Net Depth / Length:
    13 mm
  • Product Net Weight:
    200 g
  • Product Net Length:
    13 mm

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    18 mm
  • Package Level 1 Height:
    13 mm
  • Package Level 1 Depth / Length:
    87 mm
  • Package Level 1 Gross Weight:
    200 g
  • Package Level 1 EAN:
    7612271444563

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389040
  • E-Number (Switzerland):
    809993107
  • Country of Origin:
    Bulgaria (BG)
  • Selling Unit of Measure:
    piece

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 6:
    EC001531 - Busbar adapter
  • ETIM 7:
    EC001531 - Busbar adapter
  • ETIM 8:
    EC001531 - Busbar adapter
  • EPLAN Catalog Tree:
    Electrical engineering / Protection devices / General
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85389040
  • Object Classification Code:
    X
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds