You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ZLS970N300

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ZLS970N300

General Information

  • Extended Product Type:
    ZLS970N300
  • Product ID:
    2CCA180561R0001
  • EAN:
    7612271444761
  • Catalog Description:
    ZLS970N300 DIN Adapter
  • Long Description:
    DIN adapter use for SMISSLINE TP system 125A or 250A. Wire 300mm N top feed

Technical

  • Standards:
    IEC/EN 61439-6
    UL508
  • Rated Operational Voltage:
    Acc. IEC 690 V AC
    440 V DC
  • Rated Current (In):
    32 A
  • Number of DIN Rails for Mounting:
    1

Environmental

Dimensions

  • Product Net Width:
    18 mm
  • Product Net Height:
    87 mm
  • Product Net Depth / Length:
    13 mm
  • Product Net Weight:
    26 g
  • Dimension Diagram:
    9AKK107492A6192

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Gross Weight:
    260 g
  • E-Number (Switzerland):
    809995107

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC001531 - Busbar adapter
  • ETIM 9:
    EC001531 - Busbar adapter
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85389040
  • UNSPSC:
    39122221
  • eClass:
    V11.0 : 27370304
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • Object Classification Code:
    X
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links