You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ZLS261

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ZLS261

General Information

  • Extended Product Type:
    ZLS261
  • Product ID:
    2CCA205306R0001
  • EAN:
    7612270111589
  • Catalog Description:
    ZLS261 Incoming terminal block
  • Long Description:
    The ZLS261 is an Incoming terminal block with L1, N, 63 A

Technical

  • Standards:
    IEC/EN 61439-6
  • Type of Residual Current:
    standard version
  • Rated Voltage (Ur):
    230/400 V
  • Rated Operational Voltage:
    690/1000 V AC/DC
  • Rated Current (In):
    63 A
  • Frequency (f):
    50/60 Hz
  • Number of Poles:
    2
  • Surface Finishing:
    Tinned
  • Model Number:
    Flat

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Environmental Information:
    2CCY451206D0201

Dimensions

  • Product Net Width:
    18 mm
  • Product Net Height:
    50 mm
  • Product Net Depth / Length:
    87 mm
  • Product Net Weight:
    90 g

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    74 mm
  • Package Level 1 Height:
    87 mm
  • Package Level 1 Depth / Length:
    100 mm
  • Package Level 1 Gross Weight:
    124 g
  • Package Level 1 EAN:
    7612270111589

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363000
  • E-Number (Sweden):
    2100355
  • E-Number (Switzerland):
    809997018
  • Country of Origin:
    Switzerland (CH)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001522 - Busbar
  • ETIM 8:
    EC001522 - Busbar
  • EPLAN Catalog Tree:
    Electrical engineering / Protection devices / General
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85363020
  • eClass:
    V11.0 : 27370303
  • Object Classification Code:
    W
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links