Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: E219-C

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

E219-C

General Information

  • Extended Product Type:
    E219-C
  • Product ID:
    2CCA703401R0001
  • EAN:
    7612270939299
  • Catalog Description:
    E219-C Indicator Light
  • Long Description:
    Indicator light with maintenance-free LED, LED colour: red 115-250 VACPDC, 12-48 VACDCPDC, 110-220 VDCPDC Module width 0,5

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Command and Signalling devices » Control Switches, Pushbuttons and Indicator Lights

Ordering

  • E-Number (Sweden):
    2102812
  • E-Number (Switzerland):
    472252438
  • EAN:
    7612270939299
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85365000

Dimensions

  • Product Net Width:
    9 mm
  • Product Net Height:
    85 mm
  • Product Net Length:
    93 mm
  • Product Net Depth / Length:
    58 mm
  • Product Net Weight:
    40 g

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    96 mm
  • Package Level 1 Height:
    76 mm
  • Package Level 1 Depth / Length:
    95 mm
  • Package Level 1 Gross Weight:
    43 g
  • Package Level 1 EAN:
    7612270939299

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Color:
    Red
  • Degree of Protection:
    IP20
  • Number of LEDs:
    1
  • Power Loss:
    0.56 W
  • Product Main Type:
    E219
  • Product Name:
    Indicator Light
  • Rated Voltage (Ur):
    250 V
  • Rated Operational Voltage:
    115 ... 230 V
  • RoHS Date:
    20170426
  • Standards:
    EN 62094-1
  • Voltage Range:
    115 ... 250 V AC

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC001657 - Indicator light for distribution board
  • ETIM 5:
    EC001657 - Indicator light for distribution board
  • ETIM 6:
    EC001657 - Indicator light for distribution board
  • ETIM 7:
    EC001657 - Indicator light for distribution board
  • Object Classification Code:
    P
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds