Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E299-11

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

E299-11

General Information

  • Extended Product Type:
    E299-11
  • Product ID:
    2CCA704340R0001
  • EAN:
    7612270939985
  • Catalog Description:
    E299-11 Auxiliary contact 5A, 1NO+1NC
  • Long Description:
    Latching relays are electromagnetically operated devices. The E290 range from ABB can be used to realise a simple, energysaving and efficient lighting control system. These devices are mainly used in rivate houses, factory premises and commercial and public buildings as well as in industrial plants. As a rule, latching relays controlled by means of impulse buttons are installed where it is necessary for lighting to be operated from at least three different places. Each time a command is initiated (by means of an impulse button), an electrical pulse is applied to the coil of the latching relay. The coil in the device is briefly energised and activated. That short pulse to the coil leads to the mechanical latch of the internal main contacts. The internal switching mechanism enables us to achieve a safe and reliable interlock (in the same way as a ballpoint pen). Each pulse that is sent to the magnetic coil system switches the device ack to its previous position where it is held mechanically until the next control pulse is received. The devices are designed for rated currents 16 and 32A. Through the combinable accessories the main modules can be used in nearly all market applications.

Technical

  • Standards:
    IEC/EN 60669-1
    IEC/EN 60669-2-2
  • Rated Voltage (Ur):
    250 V AC
  • Maximum Control Current DC:
    5 A
  • Rated Frequency (f):
    50 Hz
  • Minimum Switching Capacity:
    24 V
    10 mA
  • Power Loss:
    0.1 W
  • Number of Contacts NC:
    0
  • Number of Contacts NO:
    0
  • Number of Main Contacts NC:
    0
  • Number of Main Contacts NO:
    0
  • Number of Auxiliary Contacts NC:
    1
  • Number of Auxiliary Contacts NO:
    1
  • Tightening Torque:
    1.2 - 1.5 N·m
  • Accessory Type:
    Other
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    Grey

Environmental

  • Ambient Air Temperature:
    Operation -25...+55 °C
    Storage -40...+70 °C
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • Environmental Information:
    2CCC441012D0202

Dimensions

  • Product Net Width:
    18 mm
  • Product Net Height:
    85 mm
  • Product Net Depth / Length:
    58 mm
  • Product Net Weight:
    45 g
  • Product Net Length:
    58 mm

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    96 mm
  • Package Level 1 Height:
    82 mm
  • Package Level 1 Depth / Length:
    185 mm
  • Package Level 1 Gross Weight:
    539 g
  • Package Level 1 EAN:
    7612270939985

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85364930
  • E-Number (Switzerland):
    534349920
  • Country of Origin:
    Switzerland (CH)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002586 - Accessories for switching relay
  • ETIM 8:
    EC002586 - Accessories/spare parts for switching relay
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85362020
  • Object Classification Code:
    K
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds