Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CMS-200DR

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online
Related Links

CMS-200DR

General Information

  • Extended Product Type:
    CMS-200DR
  • Product ID:
    2CCA880132R0001
  • EAN:
    7612271426675
  • Catalog Description:
    CMS-200DR Sensor
  • Long Description:
    CMS-200DR 25mm Solid-Core Sensor 40A

Technical

  • Rated Operational Voltage:
    690 V AC
    1500 V DC
  • Frequency (f):
    Rated Current 50 Hz
  • Power Consumption (@Pcons):
    atRatedLoad 0.27 W
  • Accuracy:
    Current Accuracy ≤±0,5%F.S.
  • Measuring Range:
    Initial Value - Current 0.1 A
    End Value - Current 160 A
  • Mounting Type:
    Solid core sensors 25 mm for DIN-Rail mounting (universal use)
  • Output:
    Other

Environmental

  • Ambient Air Temperature:
    Operation -25 ... 70 °C
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • Environmental Information:
    2CCC481001D0202

Dimensions

  • Product Net Width:
    25.4 mm
  • Product Net Height:
    43.2 mm
  • Product Net Depth / Length:
    43 mm
  • Product Net Weight:
    30 g
  • Product Net Length:
    50.1 mm

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    130 mm
  • Package Level 1 Height:
    75 mm
  • Package Level 1 Depth / Length:
    230 mm
  • Package Level 1 Gross Weight:
    83 g
  • Package Level 1 EAN:
    7612271426675

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    90303900
  • Country of Origin:
    Switzerland (CH)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002475 - Current value transformer
  • ETIM 8:
    EC002475 - Current value transformer
  • EPLAN Catalog Tree:
    Electrical engineering / Measuring instruments, test devices / General
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    90303900
  • Object Classification Code:
    P
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds