You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ZLS200

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ZLS200

General Information

  • Extended Product Type:
    ZLS200
  • Product ID:
    2CCF002772R0001
  • EAN:
    7612270015702
  • Catalog Description:
    ZLS200 Busbar
  • Long Description:
    Busbar 125A L1, L2, L3, N or PE 10x3mm galvanic plated for SMISSLINE TP-Touch proof system Delivery length 1979 mm 110PLE

Technical

  • Standards:
    IEC/EN 61439-6
  • Type of Residual Current:
    standard version
  • Rated Operational Voltage:
    690/1000 V AC/DC
  • Rated Current (In):
    125 A
  • Model Number:
    Flat
  • Options Provided:
    Busbar LLL,N, N,PE

Environmental

Dimensions

  • Product Net Width:
    10 mm
  • Product Net Height:
    3 mm
  • Product Net Depth / Length:
    1976 mm
  • Product Net Weight:
    517 g
  • Dimension Diagram:
    9AKK107492A6192

Ordering

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Gross Weight:
    1555 g
  • E-Number (Finland):
    3210891
  • E-Number (Sweden):
    2100068
  • E-Number (Switzerland):
    809998005

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC001522 - Busbar
  • ETIM 9:
    EC001522 - Busbar
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85389030
  • UNSPSC:
    39121117
  • eClass:
    V11.0 : 27370303
  • IDEA Granular Category Code (IGCC):
    4375 >> Buss bar
  • Object Classification Code:
    W
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links