Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: ZLS202

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ZLS202

General Information

  • Extended Product Type:
    ZLS202
  • Product ID:
    2CCF002773R0001
  • EAN:
    7612270015719
  • Catalog Description:
    ZLS202 Busbar
  • Long Description:
    Auxiliary Busbar 5 x 2 mm, for LA and LB galvanic plated for SMISSLINE TP-Touch proof system Delivery length 1979 mm 110PLE

Technical

  • Standards:
    IEC/EN 61439-6
  • Type of Residual Current:
    standard version
  • Rated Operational Voltage:
    690/1000 V AC/DC
  • Rated Current (In):
    40 A
  • Model Number:
    Flat
  • Surface Finishing:
    Tinned
  • Options Provided:
    Busbar LA,LB

Material Compliance

  • RoHS Information:
    9AKK107991A9646
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Date:
    20170426
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

Dimensions

  • Product Net Width:
    5 mm
  • Product Net Height:
    2 mm
  • Product Net Depth / Length:
    1976 mm
  • Product Net Weight:
    175 g
  • Dimension Diagram:
    9AKK107492A6192

Ordering

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Gross Weight:
    1199 g
  • E-Number (Finland):
    3210892
  • E-Number (Sweden):
    2100075
  • E-Number (Switzerland):
    809998015

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC001522 - Busbar
  • ETIM 9:
    EC001522 - Busbar
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85389040
  • eClass:
    V11.0 : 27370303
  • Object Classification Code:
    W
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links