Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: WZ53.TYZ.5401SK

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

WZ53.TYZ.5401SK

General Information

  • Extended Product Type:
    WZ53.TYZ.5401SK
  • Product ID:
    2CCF019499R0001
  • EAN:
    7612271497064
  • Catalog Description:
    WZ53.TYZ.5401SK ABB ABB SRCD Impressivo anthracite
  • Long Description:
    ABB SRCD socket outlet "Impressivo" ; 3120EUC-81 / WZ53.TYZ.5401SK ; UP 16A/230V~ (30mA) anthracite IP21

Technical

  • Rated Voltage (Ur):
    230 V
  • Rated Current (In):
    16 A
  • Frequency (f):
    50 ... 60 Hz
  • Number of Phases:
    1
  • Number of Gangs:
    1
  • Connection Type:
    Plug Clamp
  • Mounting Type:
    Flush Mounted
  • Socket Outlet Type:
    Protective Contact (SCHUKO)
  • Type of Fastening:
    Mounting with Claw
    Mounting with Screw
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
    Plastic
  • Label Space Provided:
    No
  • RAL Number:
    RAL 7021 - Black Grey
  • Color:
    Anthracite
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP21
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • Environmental Information:
    2CCC002002D0201

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    30 mA

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    71 mm
  • Product Net Depth / Length:
    56 mm
  • Product Net Weight:
    121 g
  • Product Net Length:
    56 mm
  • Built-In Depth (t2):
    40 mm

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    82 mm
  • Package Level 1 Height:
    78 mm
  • Package Level 1 Depth / Length:
    76 mm
  • Package Level 1 Gross Weight:
    165 g
  • Package Level 1 EAN:
    7612271497064

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85362020
  • E-Number (Finland):
    3266106
  • E-Number (Sweden):
    1815249
  • Country of Origin:
    Switzerland (CH)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000125 - Socket outlet
  • ETIM 8:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85362020
  • eClass:
    V11.0 : 27144042
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds