Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ZLS936

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

ZLS936

General Information

  • Extended Product Type:
    ZLS936
  • Product ID:
    2CCF181805R0001
  • EAN:
    7612271503147
  • Catalog Description:
    ZLS936 Loose Accessories
  • Long Description:
    ABB Busbar system accessorie SMISSLINE TP Terminal Incoming block 160A for the SMISSLINE TP 125A and 250A system

Technical

  • Rated Current (In):
    160 A
  • Surface Finishing:
    Tinned
  • Model Number:
    Flat

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    7 mm
  • Product Net Height:
    5 mm
  • Product Net Depth / Length:
    12 mm
  • Product Net Weight:
    28 g

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    100 mm
  • Package Level 1 Height:
    90 mm
  • Package Level 1 Depth / Length:
    75 mm
  • Package Level 1 Gross Weight:
    28 g
  • Package Level 1 EAN:
    7612271503147

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389040
  • Country of Origin:
    Switzerland (CH)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001522 - Busbar
  • ETIM 8:
    EC001522 - Busbar
  • EPLAN Catalog Tree:
    Electrical engineering / Protection devices / General
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Business
  • eClass:
    V11.0 : 27370303
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds