Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: SK40020-R

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

SK40020-R

General Information

  • Extended Product Type:
    SK40020-R
  • Product ID:
    2CCF201163R0001
  • EAN:
    7612270111121
  • Catalog Description:
    SK40020-R Signal contact
  • Long Description:
    Signal contact for right side mounting including connection pin for LA/LB on the SMISSLINE TP busbar system, two normally open contacts

Technical

  • Standards:
    IEC/EN EN60947-5-1
  • Rated Operational Voltage:
    230 / 400 V AC
  • Rated Current (In):
    6 A
  • Rated Operational Current AC-15 (Ie):
    (230 V) 2 A
  • Power Loss:
    0.24 W
  • Number of Contacts CO:
    0
  • Number of Contacts NC:
    0
  • Number of Contacts NO:
    2
  • Number of Auxiliary Contacts NO:
    2
  • Number of Switches:
    2
  • Mounting Type:
    Plug-In

Material Compliance

  • RoHS Information:
    2CCC413008D0206_RoHS
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • RoHS Date:
    20170426
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

Dimensions

  • Product Net Width:
    9 mm
  • Product Net Height:
    92 mm
  • Product Net Depth / Length:
    75 mm
  • Product Net Weight:
    40 g
  • Dimension Diagram:
    9AKK107492A6192

Ordering

  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Gross Weight:
    185 g
  • E-Number (Switzerland):
    809992037

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000041 - Auxiliary contact block
  • ETIM 9:
    EC000041 - Auxiliary contact block
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85365053
  • eClass:
    V11.0 : 27371302
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links