Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: F404A-63/0.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

F404A-63/0.1

General Information

  • Extended Product Type:
    F404A-63/0.1
  • Product ID:
    2CCF544120E0630
  • EAN:
    7612270104307
  • Catalog Description:
    F404A-63/0.1 Residual Current Circuit Breaker
  • Long Description:
    4-pole residual current operated circuit breaker, series F404 (RCCB) for the SMISSLINE TP System acc. IEC/EN/DIN EN 61008-1, Rated current In 63A, Rated voltage Ue 230/400VAC Rated sensitivity I Δn 0.1A

Technical

  • Standards:
    EN/IEC 61008-1
  • Type of Residual Current:
    A type
  • Rated Voltage (Ur):
    230 / 400 V
  • Rated Operational Voltage:
    230 ... 400 V AC
  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 500 V
  • Rated Impulse Withstand Voltage (Uimp):
    4 kV
  • Input Voltage Type:
    AC
  • Rated Current (In):
    63 A
  • Rated Operational Current (Ie):
    63 A
  • Rated Residual Current:
    100 mA
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    1 kA
  • Maximum Surge Current:
    0.25 kA
  • Rated Frequency (f):
    50 ... 60 Hz
  • Power Loss:
    17.9 W
  • Number of Poles:
    4
  • Operating Characteristic:
    Instantaneous
  • Mounting Type:
    Plug-In
  • Accessories Available:
    Yes

Material Compliance

  • RoHS Information:
    2CCC413008D0206_RoHS
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • RoHS Date:
    20170426
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -25 ... 40 °C
  • Degree of Protection:
    IP20
  • Pollution Degree:
    2
  • Environmental Information:
    9AKK108467A9561

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    0.1 A

Dimensions

  • Width in Number of Modular Spacings:
    4
  • Product Net Width:
    72 mm
  • Product Net Height:
    67 mm
  • Product Net Depth / Length:
    97 mm
  • Product Net Weight:
    430 g
  • Size:
    4 modules
  • Built-In Depth (t2):
    69 mm
  • Dimension Diagram:
    9AKK107492A6192

Ordering

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Gross Weight:
    493 g
  • E-Number (Switzerland):
    531444205

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000003 - Residual current circuit breaker (RCCB)
  • ETIM 9:
    EC000003 - Residual current circuit breaker (RCCB)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85362020
  • eClass:
    V11.0 : 27142201
  • Object Classification Code:
    FB
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links