Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SCU100

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

SCU100

General Information

  • Extended Product Type:
    SCU100
  • Product ID:
    2CCG000242R0001
  • EAN:
    7612271508104
  • Catalog Description:
    SCU100 Control unit
  • Long Description:
    SCU100 - InSite pro M compact

Technical

  • Power Consumption (@Pcons):
    Maximum 40 V·A
  • Accessory Type:
    Communication and measuring function
  • Accessories Available:
    Yes
  • Number of Batteries:
    0

Dimensions

  • Product Net Width:
    161 mm
  • Product Net Height:
    87 mm
  • Product Net Depth / Length:
    64.9 mm
  • Product Net Weight:
    329 g

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    185 mm
  • Package Level 1 Height:
    90 mm
  • Package Level 1 Depth / Length:
    100 mm
  • Package Level 1 Gross Weight:
    400 g
  • Package Level 1 EAN:
    7612271508104

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    90303900
  • E-Number (Finland):
    6701069
  • Country of Origin:
    Switzerland (CH)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    90303900
  • eClass:
    V11.0 : 27371390
  • Object Classification Code:
    P
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds