You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: DS803P-B125/0.03AP-R

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

DS803P-B125/0.03AP-R

General Information

  • Extended Product Type:
    DS803P-B125/0.03AP-R
  • Product ID:
    2CCG001342R0001
  • EAN:
    7612271518110
  • Catalog Description:
    DS803P-B125/0.03AP-R Residual Current Circuit Breaker with Overcurrent Protection
  • Long Description:
    The DS800 series residual circuit breaker with overcurrent protection (RCBO) is available as 2P, 3P and 4P device. It is for protection of end user against overload and short-circuit currents. The DS800 range offers several types of protection. Type A (pulse current sensitive residucal current protection device), type AC (alternating current sensitive residucal current protection devcie), type AS (pulse current sensitive residual current protection device - selective) and tpye A-AP-R (pulse current sensitive residual current protection devcie - short-time delay).

Technical

  • Standards:
    IEC 60947-2
  • Tripping Characteristic:
    B
  • Rated Operational Voltage:
    230 / 415 V AC
  • Rated Current (In):
    125 A
  • Rated Operational Current (Ie):
    125 A
  • Rated Residual Current:
    30 mA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    50 kA
  • Maximum Breaking Capacity:
    50 kA
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    40 kA
  • Rated Frequency (f):
    50 … 60 Hz
  • Power Loss:
    45.7 W
  • Number of Protected Poles:
    3
  • Number of Poles:
    3
  • Number of Earth Leakage Circuit Breakers (ELCBs):
    1
  • Operating Characteristic:
    Instantaneous (APR High Immunity)
  • Release Type:
    B
  • Accessories Available:
    Yes

Environmental

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    30 mA

Dimensions

  • Product Net Width:
    200.5 mm
  • Product Net Height:
    108.2 mm
  • Product Net Depth / Length:
    82.5 mm

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002281 - Distributor assembly with combination RCCB/MCB
  • ETIM 9:
    EC002281 - Distributor assembly with combination RCCB/MCB
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • CN8:
    85362020
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links