Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: S801S-SCL63-SR

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

S801S-SCL63-SR

General Information

  • Extended Product Type:
    S801S-SCL63-SR
  • Product ID:
    2CCS801901R0599
  • EAN:
    7612271412036
  • Catalog Description:
    S801S-SCL63-SR Self-Resetting Short-Circuit Limiter
  • Long Description:
    S801S-SCL63-SR Self-resetting short-circuit current limiter 63A 1-pole tested acc. to IEC 60947-2

Technical

  • Standards:
    IEC 60947-2
    IEC 60947-4-1
  • Suitable For:
    S800S
  • Rated Operational Voltage:
    Auxiliary Circuit 400 / 690 V
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Current (In):
    63 A
  • Rated Operational Current (Ie):
    63 A
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (240 / 415 V AC) 100 kA
    (254 / 440 V AC) 100 kA
    (289 / 500 V AC) 65 kA
    (400 / 690 V AC) 50 kA
  • Rated Conditional Short-Circuit Current (Inc):
    50 kA
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (240 / 415 V AC) 100 kA
    (254 / 440 V AC) 100 kA
    (289 / 500 V AC) 65 kA
    (400 / 690 V AC) 50 kA
  • Rated Uninterrupted Current (Iu):
    63 A
  • Apparent Power Output:
    Secondary 25200 V·A
  • Power Loss:
    3.6 W
    at Rated Operating Conditions per Pole 3.6 W
  • Number of Poles:
    1
  • Mounting Type:
    DIN rail

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    2CCY413207D0203

Dimensions

  • Product Net Width:
    27 mm
  • Product Net Height:
    142 mm
  • Product Net Depth / Length:
    82.5 mm
  • Product Net Weight:
    250 g
  • Product Net Length:
    54 mm

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    105 mm
  • Package Level 1 Height:
    99 mm
  • Package Level 1 Depth / Length:
    33 mm
  • Package Level 1 Gross Weight:
    270 g
  • Package Level 1 EAN:
    7612271412036

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362010
  • Country of Origin:
    Switzerland (CH)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000239 - Current limiter
  • ETIM 8:
    EC000239 - Current limiter
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85362020
  • eClass:
    V11.0 : 27370416
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds