You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: S802S-SCL32-SR

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

S802S-SCL32-SR

General Information

  • Extended Product Type:
    S802S-SCL32-SR
  • Product ID:
    2CCS802901R0539
  • EAN:
    7612271412074
  • Catalog Description:
    S802S-SCL32-SR Self-Resetting Short-Circuit Limiter
  • Long Description:
    S802S-SCL32-SR Self-resetting short-circuit current limiter 32A 2-pole tested acc. to IEC 60947-2

Technical

  • Standards:
    IEC 60947-2
    IEC 60947-4-1
  • Suitable For:
    S800S
  • Rated Operational Voltage:
    Auxiliary Circuit 400 / 690 V
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Current (In):
    32 A
  • Rated Operational Current (Ie):
    32 A
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (240 / 415 V AC) 100 kA
    (254 / 440 V AC) 100 kA
    (289 / 500 V AC) 65 kA
    (400 / 690 V AC) 50 kA
  • Rated Conditional Short-Circuit Current (Inc):
    50 kA
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (240 / 415 V AC) 100 kA
    (254 / 440 V AC) 100 kA
    (289 / 500 V AC) 65 kA
    (400 / 690 V AC) 50 kA
  • Rated Uninterrupted Current (Iu):
    32 A
  • Apparent Power Output:
    Secondary 22080 V·A
  • Power Loss:
    5.7 W
    at Rated Operating Conditions per Pole 2.85 W
  • Number of Poles:
    2
  • Mounting Type:
    DIN-Rail

Environmental

Dimensions

  • Product Net Width:
    54 mm
  • Product Net Height:
    142 mm
  • Product Net Depth / Length:
    82.5 mm
  • Product Net Weight:
    500 g

Ordering

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    520 g

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000239 - Current limiter
  • ETIM 9:
    EC000239 - Current limiter
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85362020
  • eClass:
    V11.0 : 27370416
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links