Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: S801N-B10

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online
Related Links

S801N-B10

General Information

  • Extended Product Type:
    S801N-B10
  • Product ID:
    2CCS891001R0105
  • EAN:
    7612271203801
  • Catalog Description:
    S801N-B10 High Performance MCB
  • Long Description:
    The S801N-B10 is a 1-pole High Performance Circuit breaker with B-characteristic, with cage terminal and a rated current of 10 A. It is a current limiting device with a maximum breaking capacity of 36kA at 240/415V. It can be used for voltages up to 400/690V and in DC as well. It has two different tripping mechanisms, the thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. The S801N-B10 complies with IEC/EN 60898-1 and IEC/EN 60947-2 and allows the use for residential, commercial and industrial applications. It has numerous of approvals, therefore it can be used worldwide. The extensive range of accessory makes the use of S801N-B10 more comfortable. Due to the fast arc extinction of S801N-B10 your application will be secured.

Technical

  • Standards:
    IEC/EN 60947-2, IEC/EN 60898-1
  • Tripping Characteristic:
    B
  • Type of Residual Current:
    standard version
  • Rated Voltage (Ur):
    acc. to IEC 60947-2 400 V AC
    acc. to IEC 60947-2 125 V DC
    acc. to IEC 60898-1 230/400 V AC
  • Rated Operational Voltage:
    acc. to IEC 60947-2 400 V AC
    acc. to IEC 60947-2 125 V DC
    acc. to IEC 60898-1 230/400 V AC
  • Operational Voltage:
    Maximum 230/400 V AC
    Minimum 12 V AC
  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 690 V
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Input Voltage Type:
    AC/DC
  • Rated Current (In):
    10 A
  • Rated Operational Current (Ie):
    10 A
  • Rated Short-Circuit Capacity (Icn):
    (400 V) 20 kA
    (230 V) 20 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (240 / 415 V AC) 36 kA
    (254 / 440 V AC) 20 kA
    (400 / 690 V AC) 4.5 kA
    (125 V DC) 20 kA
    (230 V) 36 kA
  • Rated Conditional Short-Circuit Current (Inc):
    (230 V) 36 kA
    (400 V) 36 kA
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (240 / 415 V AC) 30 kA
    (254 / 440 V AC) 15 kA
    (400 / 690 V AC) 3 kA
    (125 V DC) 20 kA
  • Frequency (f):
    50 ... 60 Hz
  • Rated Frequency (f):
    50...60 Hz
  • Power Loss:
    1.5 W
    at Rated Operating Conditions per Pole 1.5 W
  • Contact Position Indication:
    ON / OFF / TRIP
  • Energy Limiting Class:
    3
  • Electrical Endurance:
    10000 cycle
  • Mechanical Endurance (Nendu):
    10000 cycle
  • Number of Poles:
    1
  • Number of Protected Poles:
    1
  • Overvoltage Category:
    IV
  • Tightening Torque:
    3.5 N·m
    31 in·lb
  • Release Type:
    B
  • Actuator Marking:
    I / O
  • Housing Material:
    Insulation group I, RAL 7035
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
  • Mounting Position:
    Any
  • Recommended Screw Driver:
    Pozidriv 2
  • Accessories Available:
    Yes
  • Remarks:
    Connection from top and bottom
    Connecting with CU only
    IP40 in enclosure with cover
    Cage terminal with captive screw
  • Connecting Capacity:
    Rigid 0 ... 50 mm²
    Flexible 0 ... 70 mm²
  • Terminal Type:
    Screw Terminals

Environmental

  • Ambient Temperature:
    -25...60 °C
  • Ambient Air Temperature:
    Operation -25...60 °C
  • Reference Ambient Air Temperature:
    acc. to IEC60947-2 30 °C
    acc. to EN60898-1 30 °C
  • Degree of Protection:
    IP20
  • Pollution Degree:
    3
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    2 - 13.2 Hz / 1mm
    13.2 - 100Hz / 0.7g
    with load 100% x Ie
  • Resistance to Shock acc. to IEC 60068-2-27:
    5 g
    30 ms
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    2CCY413207D0203

Dimensions

  • Width in Number of Modular Spacings:
    1.5
  • Product Net Width:
    27 mm
  • Product Net Height:
    95 mm
  • Product Net Depth / Length:
    82.5 mm
  • Product Net Weight:
    245 g
  • Product Net Length:
    27 mm
  • Size:
    4 modules
  • Built-In Depth (t2):
    82.5 mm

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    105 mm
  • Package Level 1 Height:
    99 mm
  • Package Level 1 Depth / Length:
    33 mm
  • Package Level 1 Gross Weight:
    270 g
  • Package Level 1 EAN:
    7612271203801

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362010
  • Country of Origin:
    Switzerland (CH)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000042 - Miniature circuit breaker (MCB)
  • ETIM 8:
    EC000042 - Miniature circuit breaker (MCB)
  • EPLAN Catalog Tree:
    Electrical engineering / Protection devices / General
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85362020
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds