You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E233-230

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

E233-230

General Information

  • Extended Product Type:
    E233-230
  • Product ID:
    2CDE100000R1601
  • EAN:
    4012233630004
  • Catalog Description:
    E233-230 Hour Counter
  • Long Description:
    E233-230 is a working hour meter, working with 230V voltage and 50Hz frequency

Technical

  • Rated Voltage (Ur):
    230 V AC
  • Voltage Range:
    196 ... 264 V
  • Rated Frequency (f):
    50 / 60 Hz
  • Power Loss:
    1.5 W
  • Accuracy:
    Reading Accuracy Class 0,01 h
  • Product Range:
    Elapsed time meter E233
  • Mounting Type:
    DIN-Rail

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    2CDU400019D0201
  • SCIP:
    80bf05eb-7528-407f-89ed-809aaebecdda Germany (DE)

Dimensions

  • Width in Number of Modular Spacings:
    1
  • Product Net Width:
    17.5 mm
  • Product Net Height:
    85 mm
  • Product Net Depth / Length:
    58 mm
  • Product Net Weight:
    0.05 kg

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    93 mm
  • Package Level 1 Height:
    74 mm
  • Package Level 1 Depth / Length:
    183 mm
  • Package Level 1 Gross Weight:
    0.6 kg
  • Package Level 1 EAN:
    4012233630004

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    90291000
  • E-Number (Finland):
    6680130
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001641 - Hour meter
  • ETIM 8:
    EC001641 - Hour meter
  • EPLAN Catalog Tree:
    Electrical engineering / Logic items / General
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    9029 10 00
  • eClass:
    V11.0 : 27142313
  • Object Classification Code:
    P
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links