Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E232-230

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

E232-230

General Information

  • Extended Product Type:
    E232-230
  • Product ID:
    2CDE110000R0501
  • EAN:
    4016779548243
  • Catalog Description:
    E232-230 Staircase Switch
  • Long Description:
    Staircase time switches with off-delay are operated by push-buttons, which are often equipped with a glow lamp. The switch levers are designed for a glow lamp current of up to 150 mA and are therefore excellently suited for installations in multistorey buildings. The E 232-230 staircase lighting timer with off-delay has an electromechanical timer relay with synchronous motor drive, which ensures a high level of operational safety in any installation position. The time range can be set in 15-second increments from one to seven minutes. Can be reswitched after 30s. The multifunctional units of the E 232E-230 Multi 10 and E 232E-8/230 Multi 10 product series have 10 functions that can be set on the front of the unit.

Technical

  • Function:
    Electro-Mechanical
  • Reset Function:
    Push Button
  • Rated Voltage (Ur):
    230 V AC
  • Supply Voltage:
    0.9 ... 1.1 V
  • Maximum Control Current DC:
    4.5 mA
  • Rated Frequency (f):
    50 Hz
  • Maximum Lamp Load:
    LED Power > 2W 300 W
    LED Power < 2W 30 W
  • Power Watt:
    Filament Lamp 2300 W
    Fluorescent Lamp Compensated 2300 V·A
    Fluorescent Lamp Shunt Capacitive 1300 V·A
    Fluorescent Lamp Inductive 2300 V·A
    Halogen Lamp 2300 W
  • Product Range:
    Staircase lighting time delay switch E232
  • Minimum Switching Time:
    0.01 second [unit of time]
  • Time Range:
    1 – 7 min. in 15 sec. increments
  • Impulse Duration:
    3 second [unit of time]
  • Ballast Type:
    Electronic
  • Load Type:
    2300W Inductive load, cosj = 0.6/230 VAC
  • Switch Type:
    Steadylight
  • Enclosure Material:
    Heat resistant, self-extinguishing thermoplast
  • Options Provided:
    Without Switch-Off Warning
  • Cable Cross-Section:
    Conductor 6 mm²
    Terminal 10.7 mm²
  • Control Supply Voltage:
    230 AC V
  • Connection Mode and Capacity:
    3 or 4 conductor operated switches
  • Switch Off Warning Type:
    Flickering
  • Rated Switching Capacity:
    16 A
    230 V AC
  • Contact Material:
    silver-tin-oxide (AgSnO2)

Environmental

  • Ambient Temperature:
    –10 ... 50 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    2CDU400020D0201
  • SCIP:
    67a16985-e18a-46fe-913c-8f1ee32bcbf3 Germany (DE)
  • REACH Declaration:
    9AKK107492A1907

Dimensions

  • Product Net Width:
    17.5 mm
  • Product Net Height:
    88 mm
  • Product Net Depth / Length:
    59 mm
  • Product Net Weight:
    0.07 kg

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    93 mm
  • Package Level 1 Height:
    72 mm
  • Package Level 1 Depth / Length:
    183 mm
  • Package Level 1 Gross Weight:
    0.85 kg
  • Package Level 1 EAN:
    4016779548243

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900
  • E-Number (Finland):
    2619410
  • E-Number (Sweden):
    1330100
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000297 - Staircase lighting timer
  • ETIM 8:
    EC000297 - Staircase lighting timer
  • EPLAN Catalog Tree:
    Electrical engineering / Sensor, switch, and pushbutton / Switch , pushbutton
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 49 00
  • eClass:
    V11.0 : 27142307
  • Object Classification Code:
    Q
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds