You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E201/80R

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

E201/80R

General Information

  • Extended Product Type:
    E201/80R
  • Product ID:
    2CDE281001R0080
  • EAN:
    4016779645744
  • Catalog Description:
    E201/80R Switch Disconnector
  • Long Description:
    These devices are suitable for commanding loads and they are realized according EN 60947-3 and EN 60669-1 respectively. Fast removal without dismantling of the busbar. Captive screws with recessed/slotted head. Pozidrive size 2. Add-on of up to 3 auxiliary contact S2C-H6R possible Integrated lay-on edge for labeling system ILS. Locking device as accessories for unauthorized ON/OFF. Approval: VDE, CCC, KEMA

Technical

  • Standards:
    IEC/EN 60947-3
  • Rated Voltage (Ur):
    230 V
    12 V Minimum
  • Rated Operational Voltage:
    230 / 400 V AC
  • Input Voltage Type:
    AC
  • Rated Current (In):
    80 A
  • Rated Conditional Short-Circuit Current (Inc):
    25 kA
  • Power Loss:
    at Rated Operating Conditions per Pole 2.6 W
  • Number of Contacts CO:
    0
  • Number of Contacts NC:
    0
  • Number of Contacts NO:
    1
  • Number of Poles:
    1
  • Switch Type:
    Off
  • Recommended Screw Driver:
    Pozidriv 2
  • Accessories Available:
    Yes
  • Cover Color:
    Grey

Environmental

Dimensions

  • Width in Number of Modular Spacings:
    1
  • Product Net Width:
    17.5 mm
  • Product Net Height:
    85 mm
  • Product Net Depth / Length:
    69 mm
  • Product Net Weight:
    0.095 kg
  • Built-In Depth (t2):
    70 mm

Ordering

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Gross Weight:
    0.995 kg

Certificates and Declarations

  • Certification Agency:
    EN
    IEC
  • Declaration of Conformity - CE:
    2CDK441011D0403

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC001545 - Main switch for distribution board
  • ETIM 9:
    EC001545 - Main switch for distribution board
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 50 80
  • eClass:
    V11.0 : 27142301
  • Object Classification Code:
    Q
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links