Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E203/80R

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

E203/80R

General Information

  • Extended Product Type:
    E203/80R
  • Product ID:
    2CDE283001R0080
  • EAN:
    4016779646109
  • Catalog Description:
    E203/80R Switch Disconnector
  • Long Description:
    These devices are suitable for commanding loads and they are realized according EN 60947-3 and EN 60669-1 respectively. Fast removal without dismantling of the busbar. Captive screws with recessed/slotted head. Pozidrive size 2. Add-on of up to 3 auxiliary contact S2C-H6R possible Integrated lay-on edge for labeling system ILS. Locking device as accessories for unauthorized ON/OFF. Approval: VDE, CCC, KEMA

Technical

  • Standards:
    IEC/EN 60947-3
  • Rated Voltage (Ur):
    400 V
    12 V Minimum
  • Rated Operational Voltage:
    230 / 400 V AC
  • Input Voltage Type:
    AC
  • Rated Current (In):
    80 A
  • Rated Conditional Short-Circuit Current (Inc):
    25 kA
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    25 kA
  • Power Loss:
    at Rated Operating Conditions per Pole 2.6 W
  • Number of Poles:
    3
  • Number of Contacts CO:
    0
  • Number of Contacts NC:
    0
  • Number of Contacts NO:
    3
  • Product Range:
    Switch-disconnector E203
  • Switch Type:
    Off
  • Recommended Screw Driver:
    Pozidriv 2
  • Accessories Available:
    Yes
  • Cover Color:
    Grey

Environmental

  • Degree of Protection:
    IP10
  • RoHS Status:
    Following EU Directive 2011/65/EU

Dimensions

  • Width in Number of Modular Spacings:
    3
  • Product Net Width:
    52.5 mm
  • Product Net Height:
    85 mm
  • Product Net Depth / Length:
    69 mm
  • Product Net Weight:
    0.29 kg
  • Built-In Depth (t2):
    70 mm

Container Information

  • Package Level 1 Units:
    3 piece
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Height:
    80 mm
  • Package Level 1 Depth / Length:
    183 mm
  • Package Level 1 Gross Weight:
    0.915 kg
  • Package Level 1 EAN:
    4016779669016
  • Package Level 2 Units:
    36 piece
  • Package Level 2 Width:
    275 mm
  • Package Level 2 Height:
    210 mm
  • Package Level 2 Depth / Length:
    395 mm
  • Package Level 2 Gross Weight:
    11.38 kg
  • Package Level 2 EAN:
    4016779865807

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Bulgaria (BG)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001545 - Main switch for distribution board
  • ETIM 8:
    EC001545 - Main switch for distribution board
  • EPLAN Catalog Tree:
    Electrical engineering / Sensor, switch, and pushbutton / Switch , pushbutton
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 50 80
  • eClass:
    V11.0 : 27142301
  • Object Classification Code:
    Q
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds