You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: EPD24-TB-101-1A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

EPD24-TB-101-1A

General Information

  • Extended Product Type:
    EPD24-TB-101-1A
  • Product ID:
    2CDE601101R2001
  • EAN:
    4016779829984
  • Catalog Description:
    EPD24-TB-101-1A Protection Devices for DC Load Circuits
  • Long Description:
    The EPD24 protection devices expand ABB's product portfolio of DIN rail mounted devices with electronic overcurrent protection modules for selective protection of 24 V DC load circuits. Faults in individual branches caused by overload or short circuit are detected and selectively switched off so that other load current paths remain unaffected by the fault. In this way straightforward, quick troubleshooting is made possible.

Accessories

Identifier Description Type Qty Unit Of Measure
2CDE605200R0021
EPD-SB21 Protection Devices for DC Load Circuits EPD-SB21 10 piece
2CDE605100R0500
EPD-BB500 Protection Devices for DC Load Circuits EPD-BB500 10 piece

Technical

  • Standards:
    UL 2367 recognized
    CSA 22.2
    UL1604
  • Product Compatibility:
    Compatible with inductive load through suitable external free-wheeling circuit
  • Rated Voltage (Ur):
    24 V DC
  • Operational Voltage:
    Maximum 18..32 V DC
  • Rated Current (In):
    1 A
  • Maximum Load Capacity:
    20000 µF
  • Power Loss:
    0.8 W
  • Output Signal:
    Operating condition: 13-14 closed Fault condition: 13; Potential-free auxiliary contact max. 30 V DC/0.5 A, min. 10 V DC/10 mA.
  • Number of Auxiliary Contacts NO:
    1
  • Number of Channels:
    1
  • Signal Indication Fault (LED):
    Red
  • Tightening Torque:
    Auxiliary Circuit 0.5 N·m
    L/N Terminals 1.5-1.8_NU N·m
  • Trip Type:
    Electronic
  • Housing Material:
    Moulded
  • Status Indicator:
    Yes
  • Additional Information:
    Backup fuse for EPD24 not required
  • Mounting on DIN Rail:
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
  • Recommended Screw Driver:
    Screw Slot
  • Accessories Available:
    Yes
  • Output:
    Power MOSFET switching output (positive switching) without galvanic isolation
  • Remarks:
    Parallel connection of outputs not permissible
  • Color:
    dark grey, RAL 7012
  • Operating Humidity (RHamb):
    96 hrs/95% RH/40 °C to IEC 60068-2-78, test Cab. climate class 3K3 to EN 60721

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +60 °C
    Storage -40 ... +70 °C
  • Degree of Protection:
    Housing IP20
    Terminals IP20
  • Pollution Degree:
    2
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    3g
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Information:
    2CDK444004D0401
  • REACH Declaration:
    9AKK107492A1906
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    12.5 mm
  • Product Net Height:
    80 mm
  • Product Net Depth / Length:
    83 mm
  • Product Net Weight:
    65 g

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    box 4 piece
  • Package Level 1 Gross Weight:
    0.366 kg
  • E-Number (Sweden):
    2063001

Certificates and Declarations

  • Certification Agency:
    CSA
    UKCA
  • Declaration of Conformity - CE:
    2CDK444004D0401

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC003538 - Device circuit breaker
  • ETIM 9:
    EC003538 - Device circuit breaker
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 30 10
  • UNSPSC:
    39121552
  • eClass:
    V11.0 : 27141901
  • IDEA Granular Category Code (IGCC):
    4776 >> Electronic motor control and protection device
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links