Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: EPD24-TB-101-0.5A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online
Related Links

EPD24-TB-101-0.5A

General Information

  • Extended Product Type:
    EPD24-TB-101-0.5A
  • Product ID:
    2CDE601101R2905
  • EAN:
    4016779829960
  • Catalog Description:
    EPD24-TB-101-0.5A Protection Devices for DC Load Circuits
  • Long Description:
    EPD24-TB-101-0,5A Protection Device

Technical

  • Rated Current (In):
    0.5 A
  • Power Loss:
    0.76 W

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Dimensions

  • Product Net Width:
    12.5 mm
  • Product Net Height:
    80 mm
  • Product Net Depth / Length:
    83 mm
  • Product Net Weight:
    0.071 kg

Container Information

  • Package Level 1 Units:
    box 4 piece
  • Package Level 1 Width:
    85 mm
  • Package Level 1 Height:
    53 mm
  • Package Level 1 Depth / Length:
    90 mm
  • Package Level 1 Gross Weight:
    0.366 kg
  • Package Level 1 EAN:
    4016779829977

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362010
  • E-Number (Sweden):
    2063000
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000899 - Fuse terminal block
  • ETIM 8:
    EC000899 - Fuse terminal block
  • EPLAN Catalog Tree:
    Electrical engineering / Protection devices / Safety switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 20 10
  • eClass:
    V11.0 : 27141901
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds