You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SCM/S1.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

SCM/S1.1

General Information

  • Extended Product Type:
    SCM/S1.1
  • Product ID:
    2CDG110024R0011
  • EAN:
    4016779583916
  • Catalog Description:
    SCM/S1.1 Security Module, MDRC
  • Long Description:
    Provides logic functions to built up a security system in small and medium-sized KNX installations in combination with other KNX devices, e.g. zone terminals, motion detectors. Up to 64 different zones. Internal relay can be used for alarming.

Installation

Technical

  • Data Sheet, Technical Information:
    GHQ6307088P0002
  • Voltage Range:
    230 V AC
  • Output Voltage (Uout):
    230 V AC
  • Maximum Switching Current:
    6 A
  • Power Loss:
    0.3 W
  • Number of Outputs:
    1
  • Number of Digital Inputs:
    0
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Mounting Type:
    DIN-Rail
  • Manual Operation:
    No
  • Color:
    light grey
  • Number of Batteries:
    0
  • Application Function:
    Safety and Security

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Information:
    2CDK513047D2701
  • REACH Declaration:
    9AKK107492A1906
  • SCIP:
    b9c19efd-a83d-40eb-90c7-57cc22db1feb Germany (DE)
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Width in Number of Modular Spacings:
    2
  • Product Net Width:
    36 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    64.5 mm
  • Product Net Weight:
    0.101 kg
  • Size:
    2
  • Dimension Diagram:
    2CDC072025F0017

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000676 - Logic component for bus system
  • ETIM 9:
    EC000676 - Logic component for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8517 62 00
  • UNSPSC:
    32151705
  • eClass:
    V11.0 : 27143103
  • IDEA Granular Category Code (IGCC):
    3567 >> PLC function/technology module
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links