Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: DR/S4.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

DR/S4.1

General Information

  • Extended Product Type:
    DR/S4.1
  • Product ID:
    2CDG110029R0011
  • EAN:
    4016779587556
  • Catalog Description:
    DR/S4.1 Choke, MDRC
  • Long Description:
    For decoupling the bus line from the power supply. The device has a reset switch for isolating the bus voltage and resetting the bus devices connected to this line. Connedtion to ABB i-bus® via Bus Connection Terminal. No Data Rail required.

Ordering

  • EAN:
    4016779587556
  • Customs Tariff Number:
    85045000
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405810005
  • E-Number (Finland):
    2815121
  • E-Number (Sweden):
    1750013

Dimensions

  • Product Net Depth / Length:
    64.5 mm
  • Product Net Height:
    90 mm
  • Product Net Width:
    36 mm
  • Product Net Weight:
    0.137 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779587556
  • Package Level 1 Depth / Length:
    41 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Gross Weight:
    0.16 kg

Technical

  • Compatible Bus Systems:
    KNX (TP)
  • Degree of Protection:
    IP20
  • Mounting Type:
    DIN-Rail
  • Width in Number of Modular Spacings:
    2

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 7:
    EC000700 - Band suppressor/choke for bus system
  • ETIM 8:
    EC000700 - Band suppressor/choke for bus system
  • eClass:
    V11.0 : 27143116
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • UNSPSC:
    39121012
  • IDEA Granular Category Code (IGCC):
    4150 >> Chokes
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds