You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ES/S8.1.2.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ES/S8.1.2.1

General Information

  • Extended Product Type:
    ES/S8.1.2.1
  • Product ID:
    2CDG110059R0011
  • EAN:
    4016779672078
  • Catalog Description:
    ES/S8.1.2.1 Electrical Switch Actuator, 8-fold, 1 A, MDRC
  • Long Description:
    Controls thermoelectric valve drives (e.g. TSA/K) in heating and cooling systems. Each output (24...230 V AC/DC) is protected against short-circuit and overload. With manual operation and status display for each output.

Installation

Technical

  • Data Sheet, Technical Information:
    2CDC508123D0201
  • Voltage Range:
    24 ... 230 V AC/DC
  • Rated Current (In):
    1 A
  • Maximum Switching Current:
    1 A
  • Maximum Switching Power:
    230 W
  • Power Loss:
    4 W
  • Contact Position Indication:
    ON / OFF
  • Number of Outputs:
    8
  • Number of LEDs:
    1
  • Maximum Number of Switching Outputs:
    8
  • Number of Digital Inputs:
    0
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Mounting Type:
    DIN-Rail
  • Manual Operation:
    Yes
  • Suitable for C-Load:
    No
  • Color:
    light grey
  • Number of Batteries:
    0
  • Application Function:
    Room Climate Control

Environmental

Dimensions

  • Width in Number of Modular Spacings:
    8
  • Product Net Width:
    144 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    64.5 mm
  • Product Net Weight:
    0.34 kg
  • Built-In Depth (t2):
    64.5 mm
  • Dimension Diagram:
    2CDC072027F0017

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.38 kg
  • Customs Tariff Number:
    85371091
  • E-Number (Finland):
    2815424
  • E-Number (Sweden):
    1738003
  • E-Number (Switzerland):
    405560805
  • Country of Origin:
    Germany (DE)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001097 - Switch actuator for bus system
  • ETIM 9:
    EC001097 - Switch actuator for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8537 10 91
  • UNSPSC:
    31251516
  • eClass:
    V11.0 : 27143125
  • IDEA Granular Category Code (IGCC):
    3268 >> Switch actuator
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links