You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: NTU/S12.2000.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

NTU/S12.2000.1

General Information

  • Extended Product Type:
    NTU/S12.2000.1
  • Product ID:
    2CDG110070R0011
  • EAN:
    4016779681179
  • Catalog Description:
    NTU/S12.2000.1 Uninterruptible Power Supply, 12 V DC, 2 A, MDRC
  • Long Description:
    delivers sufficient power for all types of demanding applications with a buffered output voltage of 12 V DC (SELV) and a maximum output current of 2 A. Operating malfunctions of the power supply are signalled via a changeover contact and can be sent for evaluation purposes. Up to two 12 V DC sealed lead-acid batteries (gel cell) can be connected in parallel with the power supply, in conjunction with the KS/K 4.1 and KS/K 2.1 cable sets, or the AM/S 12.1 battery module.

Installation

Technical

  • Data Sheet, Technical Information:
    2CDC501042D0201
  • Voltage Range:
    110 ... 230 V AC
  • Output Voltage (Uout):
    12 V DC
  • Buffer Voltage:
    No
  • Output Current Maximum (Iout):
    2 A
  • Power Loss:
    8 W
  • Number of Outputs:
    1
  • Number of LEDs:
    1
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Mounting Type:
    DIN-Rail
  • Manual Operation:
    No
  • Color:
    light grey
  • Number of Batteries:
    0

Environmental

Dimensions

  • Width in Number of Modular Spacings:
    8
  • Product Net Width:
    144 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    64.5 mm
  • Product Net Weight:
    0.379 kg
  • Dimension Diagram:
    2CDC072027F0017

Certificates and Declarations

Classifications

  • ETIM 8:
    EC002540 - DC-power supply
  • ETIM 9:
    EC002540 - DC-power supply
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8504 40 95
  • eClass:
    V11.0 : 27040701
  • IDEA Granular Category Code (IGCC):
    4130 >> DC-power supply
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links