You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: UK/S 32.2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

UK/S 32.2

General Information

  • Extended Product Type:
    UK/S 32.2
  • Product ID:
    2CDG110071R0011
  • EAN:
    4016779655774
  • Catalog Description:
    UK/S32.2 Universal I/O Concentrator, 32-fold, MDRC
  • Long Description:
    To connect push buttons or signal lamps to the ABB i-bus®, e.g., in an operating/display tableau. It has 32 channels which can be freely parameterised as inputs/outputs using the ETS software. Requires an external 12/24 V DC auxiliary power supply.

Installation

Technical

  • Data Sheet, Technical Information:
    2CDC510067D0201
  • Current Type:
    DC
  • Special Functions:
    Switching
  • Sub-Function:
    LED controlling
  • Rated Operational Voltage:
    10 ... 30 V DC
  • Auxiliary Voltage AC/DC:
    10 ... 30 V DC
  • Input Voltage (Uin):
    10 ... 230 V DC
  • Output Voltage (Uout):
    10 ... 230 V DC
  • Rated Current (In):
    0 A
  • Maximum Switching Current:
    0.08 A
  • Maximum Switching Power:
    2 W
  • Power Loss:
    2.5 W
  • Number of Outputs:
    Venetian-Blind Maximum 0
  • Number of LEDs:
    1
  • Maximum Number of Switching Outputs:
    32
  • Number of Input Channels:
    32
  • Number of Output Channels:
    32
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Mounting Type:
    DIN-Rail
  • Manual Operation:
    No
  • Suitable for C-Load:
    No
  • Color:
    light grey
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Information:
    2CDK510081D2701
  • REACH Declaration:
    9AKK107492A1906
  • SCIP:
    ae570c37-a181-40d7-beed-71b765fe3d33 Germany (DE)
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Width in Number of Modular Spacings:
    4
  • Product Net Width:
    72 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    64.5 mm
  • Product Net Weight:
    0.15 kg
  • Dimension Diagram:
    2CDC072033F0015

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001584 - I/O device for bus system
  • ETIM 9:
    EC001584 - I/O device for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8538 90 91
  • eClass:
    V11.0 : 27143145
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links