Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ABL/S2.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ABL/S2.1

General Information

  • Extended Product Type:
    ABL/S2.1
  • Product ID:
    2CDG110073R0011
  • EAN:
    4016779652643
  • Catalog Description:
    ABL/S2.1 Application Unit Logic, MDRC
  • Long Description:
    Allows the devlopment of complex logical functions by simply combining different logic elements and gates using a graphical user interface as an ETS plug-in from ETS3. No additional software is required. There are 50 logical elements (AND, OR, 1ofN), 50 uni- and bidirectional gates, 30 timer modules (On- /Off delay, impuls duration, and stairway light controller), 10 comparators, 200 worksheets, 250 Marker and 254 In- and Outputs are available. No additional power supply required, the device is powered from KNX bus.

Ordering

  • EAN:
    4016779652643
  • Customs Tariff Number:
    85389091
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405670105
  • E-Number (Finland):
    2815104
  • E-Number (Sweden):
    1750093

Dimensions

  • Product Net Depth / Length:
    64.5 mm
  • Product Net Height:
    90 mm
  • Product Net Width:
    36 mm
  • Product Net Weight:
    0.1 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779652643
  • Package Level 1 Depth / Length:
    41 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Gross Weight:
    0.12 kg

Technical

  • Compatible Bus Systems:
    KNX (TP)
  • Degree of Protection:
    IP20
  • Mounting Type:
    DIN-rail
  • Width in Number of Modular Spacings:
    2

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 7:
    EC000676 - Logic component for bus system
  • ETIM 8:
    EC000676 - Logic component for bus system
  • eClass:
    V11.0 : 27143103
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • UNSPSC:
    32151705
  • IDEA Granular Category Code (IGCC):
    3567 >> PLC function/technology module
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds