Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: SD/S2.16.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

SD/S2.16.1

General Information

  • Extended Product Type:
    SD/S2.16.1
  • Product ID:
    2CDG110079R0011
  • EAN:
    4016779659963
  • Catalog Description:
    SD/S2.16.1 Switch-/Dim Actuator, 2-fold, 16 A, MDRC
  • Long Description:
    MDRC Devices for switching and dimming of 2, 4 or 8 independent groups of luminaries with electrical ballasts and 1-10V control inputs. Per channel a potential free relay can be switched on or off via the ABB i-bus® or manually. Manual and visual operation is included. A power supply is not necessary.

Ordering

  • EAN:
    4016779659963
  • Customs Tariff Number:
    85371091
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405442205
  • E-Number (Finland):
    2815179
  • E-Number (Sweden):
    1750168

Dimensions

  • Product Net Depth / Length:
    64.5 mm
  • Product Net Height:
    90 mm
  • Product Net Width:
    72 mm
  • Product Net Weight:
    0.18 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779659963
  • Package Level 1 Depth / Length:
    77 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Gross Weight:
    0.21 kg

Technical

  • Compatible Bus Systems:
    KNX (TP)
  • Degree of Protection:
    IP20
  • Mounting Type:
    DIN-rail
  • Width in Number of Modular Spacings:
    4

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 7:
    EC001094 - Dimming actuator for bus system
  • ETIM 8:
    EC001094 - Dimming actuator for bus system
  • eClass:
    V11.0 : 27143123
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds