You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: LF/U 2.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

LF/U 2.1

General Information

  • Extended Product Type:
    LF/U 2.1
  • Product ID:
    2CDG110089R0011
  • EAN:
    4016779664165
  • Catalog Description:
    LF/U2.1 Light Sensor, FM
  • Long Description:
    The light sensor is used to measure the brightness level in rooms. When combined with the light controller LR/S x.16.1 (x = 2 or 4), DLR/S and LR/M1.6.2 the light sensor is used for constant light control.

Ordering

  • EAN:
    4016779664165
  • Customs Tariff Number:
    85389091
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    305390005
  • E-Number (Finland):
    2815144
  • E-Number (Sweden):
    1750183

Dimensions

  • Product Net Depth / Length:
    54 mm
  • Product Net Height:
    20 mm
  • Product Net Width:
    54 mm
  • Product Net Weight:
    0.04 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779664165
  • Package Level 1 Depth / Length:
    26 mm
  • Package Level 1 Height:
    92 mm
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Gross Weight:
    0.07 kg

Technical

  • Compatible Bus Systems:
    KNX (TP)
  • Degree of Protection:
    IP20
  • Mounting Type:
    Flush Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 7:
    EC000927 - Brightness sensor for bus system
  • ETIM 8:
    EC000927 - Brightness sensor for bus system
  • eClass:
    V11.0 : 27143111
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links