You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: BE/S4.230.2.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

BE/S4.230.2.1

General Information

  • Extended Product Type:
    BE/S4.230.2.1
  • Product ID:
    2CDG110091R0011
  • EAN:
    4016779711067
  • Catalog Description:
    BE/S4.230.2.1 Binary Input, 4-fold, 10-230 V, MDRC
  • Long Description:
    The device detects four 10...230V AC/DC signals. State inputs via 4 LEDs. Max. 4 signals (in 2 groups) are detectable. Each channel one push button for manual operation. Supplied by ABB i-bus®.

Installation

Technical

  • Data Sheet, Technical Information:
    2CDC504041D0202
    2CDC504075D0203
  • Voltage Range:
    10 ... 230 V AC/DC
  • Input Voltage (Uin):
    10 ... 230 V
  • Input Voltage Type:
    AC/DC
  • Power Loss:
    1.6 W
  • Number of LEDs:
    5
  • Number of Digital Inputs:
    4
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Mounting Type:
    DIN-Rail
  • Manual Operation:
    Yes
  • Color:
    light grey
  • Number of Batteries:
    0

Environmental

Dimensions

  • Width in Number of Modular Spacings:
    2
  • Product Net Width:
    36 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    64.5 mm
  • Product Net Weight:
    0.1 kg
  • Built-In Depth (t2):
    64.5 mm
  • Dimension Diagram:
    2CDC072025F0017

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000688 - Binary input for bus system
  • ETIM 9:
    EC000688 - Binary input for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8538 90 91
  • eClass:
    V11.0 : 27143121
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links