You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: NTI/Z 28.30.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

NTI/Z 28.30.1

General Information

  • Extended Product Type:
    NTI/Z 28.30.1
  • Product ID:
    2CDG110096R0011
  • EAN:
    4016779663168
  • Catalog Description:
    NTI/Z28.30.1 Commissioning Power Supply, 28 V DC, 30 mA
  • Long Description:
    The device is used for on site commissioning of KNX devices should KNX system voltage be unavailable. The most important functions of a KNX device with manual operation can be tested.

Installation

Technical

  • Data Sheet, Technical Information:
    2CDC501040D0201
  • Auxiliary Voltage AC/DC:
    110 ... 230 V AC
  • Output Voltage (Uout):
    24 V DC
  • Buffer Voltage:
    No
  • Output Current Maximum (Iout):
    0.03 A
  • Power Loss:
    1 W
  • Number of Outputs:
    1
  • Number of LEDs:
    1
  • Number of Supplied Lines:
    1
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Mounting Type:
    Accessory
  • Manual Operation:
    No
  • Color:
    light grey
  • Number of Batteries:
    0

Environmental

Dimensions

  • Product Net Width:
    55 mm
  • Product Net Height:
    25.5 mm
  • Product Net Depth / Length:
    55 mm
  • Product Net Weight:
    0.12 kg

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000675 - Power supply for bus system
  • ETIM 9:
    EC000675 - Power supply for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8504 40 95
  • UNSPSC:
    39121004
  • eClass:
    V11.0 : 27143114
  • IDEA Granular Category Code (IGCC):
    4127 >> Power supply units
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links