Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: DLR/S8.16.1M

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

DLR/S8.16.1M

General Information

  • Extended Product Type:
    DLR/S8.16.1M
  • Product ID:
    2CDG110101R0011
  • EAN:
    4016779676564
  • Catalog Description:
    DLR/S8.16.1M DALI Light Controller, 8-fold, Manual Operation, MDRC
  • Long Description:
    Device for switching and dimming of 16 independent groups of luminaries. Up to 64 DALI participants can be connected to one DALI control line. When combined with the light sensor LF/U 2.1 the device can be used as a 8-fold light controller for constant light control. Additionally a staircase and master / slave function is integrated. A great number of status feedback e.g. lamp and ballast fault can be transferred from DALI to KNX. With this functions the DALI light controller is a key factor in every energy efficient building automation.

Ordering

  • EAN:
    4016779676564
  • Customs Tariff Number:
    85176200
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405671805
  • E-Number (Finland):
    2815303
  • E-Number (Sweden):
    1751083

Dimensions

  • Product Net Depth / Length:
    64.5 mm
  • Product Net Height:
    90 mm
  • Product Net Width:
    108 mm
  • Product Net Weight:
    0.22 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779676564
  • Package Level 1 Depth / Length:
    113 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Gross Weight:
    0.26 kg

Technical

  • Compatible Bus Systems:
    DALI
    KNX (TP)
  • Degree of Protection:
    IP20
  • Mounting Type:
    DIN-Rail
  • Width in Number of Modular Spacings:
    6

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 7:
    EC001099 - System interface/media gateway for bus system
  • ETIM 8:
    EC001099 - System interface/media gateway for bus system
  • eClass:
    V11.0 : 27143136
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • UNSPSC:
    43222605
  • IDEA Granular Category Code (IGCC):
    6809 >> System interface/media gateway for bus system
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds