Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: DG/S1.16.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

DG/S1.16.1

General Information

  • Extended Product Type:
    DG/S1.16.1
  • Product ID:
    2CDG110103R0011
  • EAN:
    4016779669504
  • Catalog Description:
    DG/S1.16.1 DALI Gateway, 1-fold, 16 Groups, MDRC
  • Long Description:
    DALI Gateway, 1-fold, 16 groups, MDRC For controlling DALI devices via the ABB i-bus®. Up to 64 DALI Slaves are individual addressable. The control and status feedback happens via KNX with 16 lighting groups. Overlapped groups are possible. 14 scenes can be called or stored using 1 bit or 8 bit scene telegram via the KNX. Slave-, staircase- and sequencer- function are integrated. For an individually change of the DALI address or group assignment a separate DGS-Software-Tool is available

Ordering

  • Replacement Product ID (NEW):
    2CDG110198R0011
  • EAN:
    4016779669504
  • Customs Tariff Number:
    85176200
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Depth / Length:
    64.5 mm
  • Product Net Height:
    90 mm
  • Product Net Width:
    72 mm
  • Product Net Weight:
    0.19 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779669504
  • Package Level 1 Depth / Length:
    77 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Gross Weight:
    0.22 kg

Technical

  • Compatible Bus Systems:
    DALI
    KNX (TP)
  • Degree of Protection:
    IP20
  • Mounting Type:
    DIN-Rail
  • Width in Number of Modular Spacings:
    4

Certificates and Declarations (Document Number)

Classifications

  • ETIM 7:
    EC001099 - System interface/media gateway for bus system
  • ETIM 8:
    EC001099 - System interface/media gateway for bus system
  • eClass:
    V11.0 : 27143136
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • UNSPSC:
    43222605
  • IDEA Granular Category Code (IGCC):
    6809 >> System interface/media gateway for bus system
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds