Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: RC/A4.2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

RC/A4.2

General Information

  • Extended Product Type:
    RC/A4.2
  • Product ID:
    2CDG110104R0011
  • EAN:
    4016779676472
  • Catalog Description:
    RC/A4.2 Room Controller Basis Device, 4 Modules, SM
  • Long Description:
    Accommodates up to 4 plug-in modules. It controls their function and communicates as one bus device via the ABB i-bus®. Any module type can be plugged into each module slot. Manual operation for functional tests.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Multifunction Room Automation » Room Controller Series

Ordering

  • E-Number (Sweden):
    1751404
  • E-Number (Switzerland):
    205410105
  • EAN:
    4016779676472
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85371091

Dimensions

  • Product Net Width:
    50 mm
  • Product Net Height:
    200 mm
  • Product Net Depth / Length:
    275 mm
  • Product Net Weight:
    0.83 kg

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    206 mm
  • Package Level 1 Height:
    54 mm
  • Package Level 1 Depth / Length:
    281 mm
  • Package Level 1 Gross Weight:
    0.98 kg
  • Package Level 1 EAN:
    4016779676472

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Auxiliary Voltage AC/DC:
    110 ... 240 V AC
  • Brand / Label:
    ABB
  • Color:
    White
  • Degree of Protection:
    IP54
  • Mounting Type:
    Surface Mounted
  • Number of Outputs:
    0
  • Number of Input Channels:
    0
  • Power Loss:
    3 W
  • Product Main Type:
    Room Controller Series
  • Product Name:
    Multifunction Room Automation
  • RoHS Date:
    20160411

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000699 - Central device for bus system
  • ETIM 5:
    EC001581 - Basic module for bus system
  • ETIM 6:
    EC001581 - Basic module for bus system
  • ETIM 7:
    EC001581 - Basic module for bus system
  • Object Classification Code:
    A
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    7.0 27143152
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds