You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: RC/A8.2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

RC/A8.2

General Information

  • Extended Product Type:
    RC/A8.2
  • Product ID:
    2CDG110106R0011
  • EAN:
    4016779681261
  • Catalog Description:
    RC/A8.2 Room Controller Basis Device, 8 Modules, SM
  • Long Description:
    Accommodates up to 8 plug-in modules. It controls their function and communicates as one bus device via the ABB i-bus®. Any module type can be plugged into each module slot. Manual operation for functional tests.

Installation

Technical

  • Data Sheet, Technical Information:
    2CDC514053D0201
    2CDC514061D0201
  • Auxiliary Voltage AC/DC:
    110 ... 240 V AC
  • Power Loss:
    4 W
  • Number of Input Channels:
    0
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Mounting Type:
    Surface Mounted
  • Manual Operation:
    Yes
  • Color:
    white
  • Number of Batteries:
    0
  • Application Function:
    Blind / Shutter / Shading Control
    Electrical Load and Light Control
    Room Climate Control

Environmental

Dimensions

  • Product Net Width:
    50 mm
  • Product Net Height:
    270 mm
  • Product Net Depth / Length:
    316 mm
  • Product Net Weight:
    1.45 kg

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001581 - Basic module for bus system
  • ETIM 9:
    EC001581 - Basic module for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8537 10 91
  • eClass:
    V11.0 : 27143152
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links