You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: MT/S8.12.2M

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

MT/S8.12.2M

General Information

  • Extended Product Type:
    MT/S8.12.2M
  • Product ID:
    2CDG110110R0011
  • EAN:
    4016779711869
  • Catalog Description:
    MT/S8.12.2M Security Terminal, 8-fold, MDRC
  • Long Description:
    used for the monitored connection of sensors from security technology (e.g. magnetic contacts or glass-breakage sensors) to the ABB i-bus® KNX. The device has eight inputs (”zones“) available and can be used as a stand-alone security system or in combination with the security module or intrusion alarm panel with KNX interface. 12 V DC SELV power supply required, e.g. NTU/S 12.2000.1. Typical applications are door and window surveillance, glas-breakage detection as well as area surveillance.

Installation

Technical

  • Data Sheet, Technical Information:
    2CDC513044D0201
    2CDC513045D0201
  • Auxiliary Voltage AC/DC:
    12 V DC
  • Output Voltage (Uout):
    12 V DC
  • Maximum Switching Current:
    0.6 A
  • Power Loss:
    1.2 W
  • Number of Outputs:
    3
  • Number of Input Channels:
    8
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Mounting Type:
    DIN-Rail
  • Sensor Type:
    Signalling group terminal
  • Manual Operation:
    Yes
  • Color:
    light grey
  • Number of Batteries:
    0
  • Application Function:
    Safety and Security

Environmental

Dimensions

  • Width in Number of Modular Spacings:
    4
  • Product Net Width:
    72 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    64.5 mm
  • Product Net Weight:
    0.15 kg
  • Dimension Diagram:
    2CDC072033F0015

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001100 - Sensor control for bus system
  • ETIM 9:
    EC001100 - Sensor control for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8538 90 91
  • eClass:
    V11.0 : 27143130
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links