You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: VAA/S 6.230.2.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

VAA/S 6.230.2.1

General Information

  • Extended Product Type:
    VAA/S 6.230.2.1
  • Product ID:
    2CDG110116R0011
  • EAN:
    4016779829861
  • Catalog Description:
    VAA/S6.230.2.1 Valve Drive Actuator, 6-fold, 230 V, MDRC
  • Long Description:
    For controlling thermoelectric valve drives in heating/cooling systems at 24...230 V AC. The outputs are protected against short circuits and overload and can be switched via manual push buttons during commissioning.

Ordering

  • EAN:
    4016779829861
  • Customs Tariff Number:
    85371091
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405710065
  • E-Number (Finland):
    2815418
  • E-Number (Sweden):
    1756323

Dimensions

  • Product Net Depth / Length:
    64.5 mm
  • Product Net Height:
    90 mm
  • Product Net Width:
    72 mm
  • Product Net Weight:
    0.14 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779829861
  • Package Level 1 Depth / Length:
    77 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Gross Weight:
    0.17 kg

Technical

  • Compatible Bus Systems:
    KNX (TP)
  • Degree of Protection:
    IP20
  • Mounting Type:
    DIN-Rail
  • Width in Number of Modular Spacings:
    4

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 7:
    EC001586 - Heating actuator for bus system
  • ETIM 8:
    EC001586 - Heating actuator for bus system
  • eClass:
    V11.0 : 27143147
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links