You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: JRA/S8.230.2.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

JRA/S8.230.2.1

General Information

  • Extended Product Type:
    JRA/S8.230.2.1
  • Product ID:
    2CDG110122R0011
  • EAN:
    4016779698412
  • Catalog Description:
    JRA/S8.230.2.1 Blind/Roller Shutter Act, 8-f, 230 V AC, Manual Operation, MDRC
  • Long Description:
    For the control of independent 230 V AC drives via ABB i-bus® KNX. The devices are designed for positioning blinds, roller shutters, awnings and other shading products as well as for controlling doors, windows and ventilation flaps. Additional auxiliary voltage is not needed. To protect the drives, the output contacts are electromechanically locked against each other. Push buttons are located at the front of the device to control the outputs e.g. during commissioning. The current status of the output is displayed via LEDs.

Installation

Technical

  • Data Sheet, Technical Information:
    2CDC506040D0201
    2CDC506063D0202
  • Current Type:
    AC
  • Special Functions:
    Switching
  • Voltage Range:
    230 V AC
  • Output Voltage (Uout):
    230 V AC
  • Maximum Switching Current:
    6 A
  • Maximum Switching Power:
    2400 W
  • Power Loss:
    0.25 W
  • Number of Outputs:
    8
  • Number of LEDs:
    1
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Mounting Type:
    DIN-Rail
  • Manual Operation:
    Yes
  • Color:
    light grey
  • Number of Batteries:
    0
  • Application Function:
    Blind / Shutter / Shading Control

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • RoHS Information:
    2CDG510128-0100
  • REACH Declaration:
    9AKK107492A1906
  • SCIP:
    84441b3c-4b1f-4c64-9a69-9db8b102921d Germany (DE)
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Width in Number of Modular Spacings:
    8
  • Product Net Width:
    144 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    64.5 mm
  • Product Net Weight:
    0.41 kg
  • Built-In Depth (t2):
    64.5 mm
  • Dimension Diagram:
    2CDC072027F0017

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001330 - Shutting actuator for bus system
  • ETIM 9:
    EC001330 - Shutting actuator for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8537 10 91
  • eClass:
    V11.0 : 27143128
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links