You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SA/S12.16.6.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

SA/S12.16.6.1

General Information

  • Extended Product Type:
    SA/S12.16.6.1
  • Product ID:
    2CDG110138R0011
  • EAN:
    4016779765169
  • Catalog Description:
    SA/S12.16.6.1 Switch Actuator, 12-fold, 16/20 AX, C-Load, Current Det, MDRC
  • Long Description:
    Uses potential free contacts to switch 12 independent electrical loads via the ABB i-bus®. Each output has an independent load current detection. Manual operation and display of the switching state of the contacts. The 16/20AX, 16A-AC3 (C-load) device is especially suited for loads with high surge currents e.g. flourescent lighting (AX) acc. EN 60669.

Installation

Technical

  • Data Sheet, Technical Information:
    2CDC505082D0203
    2CDC505101D0202
  • Function:
    Switch Actuator
  • Sub-Function:
    12-fold
  • Sub-Function 2:
    16 A
  • Voltage Range:
    230 V AC
  • Auxiliary Voltage AC/DC:
    KNX
  • Rated Current (In):
    20 A
  • Maximum Switching Current:
    20 A
  • Maximum Switching Power:
    3680 W
  • Power Loss:
    16 W
  • Contact Position Indication:
    ON / OFF
  • Number of Outputs:
    12
  • Number of LEDs:
    0
  • Number of Digital Inputs:
    0
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Mounting Type:
    DIN-Rail
  • Manual Operation:
    Yes
  • Suitable for C-Load:
    Yes
  • Color:
    light grey
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Information:
    2CDK505047D2701

Dimensions

  • Width in Number of Modular Spacings:
    12
  • Product Net Width:
    216 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    64.5 mm
  • Product Net Weight:
    0.845 kg
  • Built-In Depth (t2):
    64.5 mm

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.907 kg
  • Customs Tariff Number:
    85371091
  • E-Number (Finland):
    2815397
  • E-Number (Sweden):
    1751101
  • E-Number (Switzerland):
    405661295
  • Replacement Product ID (NEW):
    2CDG110272R0011
  • Country of Origin:
    Germany (DE)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001097 - Switch actuator for bus system
  • ETIM 9:
    EC001097 - Switch actuator for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8537 10 91
  • UNSPSC:
    31251516
  • eClass:
    V11.0 : 27143125
  • IDEA Granular Category Code (IGCC):
    3268 >> Switch actuator
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links