You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SJR/S 4.24.2.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

SJR/S 4.24.2.1

General Information

  • Extended Product Type:
    SJR/S 4.24.2.1
  • Product ID:
    2CDG110143R0011
  • EAN:
    4016779864466
  • Catalog Description:
    SJR/S4.24.2.1 SMI Blind/Roller Shutter Actuator, LoVo, 4-fold, MDRC
  • Long Description:
    It controls four independent groups (broadcast) with up to four SMI (Standard Motor Interface) LoVo drives for positioning blinds, roller shutters, awnings and other shading products. Status signals (motor fault, direction of movement) can also be sent from the SMI drive on the bus. Push buttons are located at the front of the device to control the outputs e.g. during commissioning. The current status of the output is displayed via LEDs.

Installation

Technical

  • Data Sheet, Technical Information:
    2CDC506076D0201
  • Current Type:
    DC
  • Power Loss:
    2 W
  • Number of Outputs:
    4
  • Number of LEDs:
    1
  • Number of Input Channels:
    0
  • Compatible Bus Systems:
    KNX (TP)
    SMI
  • Product Range:
    KNX
  • Mounting Type:
    DIN-Rail
  • Manual Operation:
    Yes
  • Color:
    light grey
  • Number of Batteries:
    0
  • Application Function:
    Blind / Shutter / Shading Control

Environmental

Dimensions

  • Width in Number of Modular Spacings:
    4
  • Product Net Width:
    72 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    64.5 mm
  • Product Net Weight:
    0.21 kg
  • Built-In Depth (t2):
    64.5 mm
  • Dimension Diagram:
    2CDC072033F0015

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001330 - Shutting actuator for bus system
  • ETIM 9:
    EC001330 - Shutting actuator for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8537 10 91
  • eClass:
    V11.0 : 27143128
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links